Menu Search

Cylindrical Steel Nuts

In stock

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
R 141,3033 - R 188,3915 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Right Hand
R 80,9388 - R 108,0349 Request the lead time here
TR14 x 3
14.0
285.0
3.0
30.0
Right Hand
R 210,7904 - R 281,0247 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Left Hand
R 84,6267 - R 112,7224 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Right Hand
R 255,0447 - R 339,9529 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Right Hand
R 194,2921 - R 259,1499 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Right Hand
R 176,6291 - R 235,4894 Request the lead time here
TR14 x 3
14.0
210.0
3.0
30.0
Left Hand
R 156,8311 - R 209,1503 Request the lead time here
TR18 x 4
18.0
470.0
4.0
40.0
Left Hand
R 355,9757 - R 474,5502 Request the lead time here
TR30 x 6
30.0
1335.0
6.0
60.0
Right Hand
R 285,1299 - R 380,1312 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Left Hand
R 121,1171 - R 161,3827 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Right Hand
R 168,6711 - R 224,9984 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Right Hand
R 161,6836 - R 215,6234 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Left Hand
R 180,5111 - R 240,6232 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Left Hand
R 131,5984 - R 175,4451 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Left Hand
R 234,8585 - R 313,1674 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Right Hand
R 3 682,4272 - R 4 307,1122 Request the lead time here
TR70 x 10
70.0
7140.0
10.0
110.0
Right Hand
R 975,9247 - R 1 208,6967 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Right Hand
R 5 209,2021 - R 6 128,5278 Request the lead time here
TR70 x 10
70.0
7140.0
10.0
110.0
Left Hand
R 4 559,9443 - R 5 364,694 Request the lead time here
TR60 x 9
60.0
5490.0
9.0
100.0
Left Hand
  • of 3
Cylindrical Nut TR10 x 2 15.0 Steel

20147358

Price Range
R 188,3915 - R 141,3033

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 21.0 Steel

20147396

Price Range
R 108,0349 - R 80,9388

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147365

Price Range
R 281,0247 - R 210,7904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR12 x 3 18.0 Steel

20147372

Price Range
R 112,7224 - R 84,6267

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR26 x 5 39.0 Steel

20147518

Price Range
R 339,9529 - R 255,0447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 5 33.0 Steel

20147471

Price Range
R 259,1499 - R 194,2921

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 21.0 Steel

20147402

Price Range
R 235,4894 - R 176,6291

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR18 x 4 27.0 Steel

20147440

Price Range
R 209,1503 - R 156,8311

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR30 x 6 45.0 Steel

20147556

Price Range
R 474,5502 - R 355,9757

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 36.0 Steel

20147501

Price Range
R 380,1312 - R 285,1299

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR16 x 4 24.0 Steel

20147419

Price Range
R 161,3827 - R 121,1171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 30.0 Steel

20147457

Price Range
R 224,9984 - R 168,6711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 4 24.0 Steel

20147426

Price Range
R 215,6234 - R 161,6836

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR20 x 4 30.0 Steel

20147464

Price Range
R 240,6232 - R 180,5111

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR12 x 3 18.0 Steel

20147389

Price Range
R 175,4451 - R 131,5984

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR24 x 5 36.0 Steel

20147495

Price Range
R 313,1674 - R 234,8585

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 100.0 Steel

20147693

Price Range
R 4 307,1122 - R 3 682,4272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 66.0 Steel

20147631

Price Range
R 1 208,6967 - R 975,9247

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 100.0 Steel

20147709

Price Range
R 6 128,5278 - R 5 209,2021

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR60 x 9 90.0 Steel

20147686

Price Range
R 5 364,694 - R 4 559,9443

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand