Menu Search

Cylindrical Steel Nuts

In stock

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
R 407,6407 - R 543,4649 Request the lead time here
TR30 x 12
30.0
1335.0
12.0
60.0
Right Hand
R 123,5395 - R 164,8381 Request the lead time here
TR12 x 6
12.0
210.0
6.0
26.0
Right Hand
R 190,0608 - R 253,4045 Request the lead time here
TR16 x 8
16.0
365.0
8.0
36.0
Right Hand
R 215,0062 - R 286,6453 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Left Hand
R 86,3193 - R 114,9769 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Right Hand
R 995,4432 - R 1 232,8707 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Right Hand
R 318,3518 - R 424,3898 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Left Hand
R 889,128 - R 1 185,5139 Request the lead time here
TR40 x 7
40.0
2400.0
7.0
80.0
Left Hand
R 3 998,7992 - R 4 704,4889 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Left Hand
R 2 786,37 - R 3 258,9679 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Right Hand
R 3 756,0758 - R 4 393,2545 Request the lead time here
TR70 x 10
70.0
7140.0
10.0
110.0
Right Hand
R 396,7518 - R 529,1212 Request the lead time here
TR32 x 6
32.0
1430.0
6.0
60.0
Right Hand
R 871,9037 - R 1 079,8718 7 In stock - Delivery conditions may apply, visit our FAQs
TR40 x 7
40.0
2400.0
7.0
80.0
Right Hand
R 1 207,6778 - R 1 420,7042 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Left Hand
R 513,56 - R 684,8523 Request the lead time here
TR32 x 6
32.0
1430.0
6.0
60.0
Left Hand
R 134,2304 - R 178,9541 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Left Hand
R 354,3841 - R 472,4297 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Left Hand
R 260,1457 - R 346,752 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Right Hand
R 363,0952 - R 484,0412 Request the lead time here
TR30 x 6
30.0
1335.0
6.0
60.0
Right Hand
R 239,5558 - R 319,4308 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Right Hand
  • of 3
Cylindrical Nut TR30 x 12 45.0 Steel

20149536

Price Range
R 543,4649 - R 407,6407

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR12 x 6 18.0 Steel

20149529

Price Range
R 164,8381 - R 123,5395

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 8 24.0 Steel

20149031

Price Range
R 253,4045 - R 190,0608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147365

Price Range
R 286,6453 - R 215,0062

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR12 x 3 18.0 Steel

20147372

Price Range
R 114,9769 - R 86,3193

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 66.0 Steel

20147631

Price Range
R 1 232,8707 - R 995,4432

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 5 33.0 Steel

20147488

Price Range
R 424,3898 - R 318,3518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR40 x 7 60.0 Steel

20147624

Price Range
R 1 185,5139 - R 889,128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR50 x 8 75.0 Steel

20147662

Price Range
R 4 704,4889 - R 3 998,7992

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR50 x 8 75.0 Steel

20147655

Price Range
R 3 258,9679 - R 2 786,37

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 100.0 Steel

20147693

Price Range
R 4 393,2545 - R 3 756,0758

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR32 x 6 48.0 Steel

20147570

Price Range
R 529,1212 - R 396,7518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 7 60.0 Steel

20147617

Price Range
R 1 079,8718 - R 871,9037

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 66.0 Steel

20147648

Price Range
R 1 420,7042 - R 1 207,6778

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR32 x 6 48.0 Steel

20147587

Price Range
R 684,8523 - R 513,56

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR12 x 3 18.0 Steel

20147389

Price Range
R 178,9541 - R 134,2304

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR26 x 5 39.0 Steel

20147525

Price Range
R 472,4297 - R 354,3841

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR26 x 5 39.0 Steel

20147518

Price Range
R 346,752 - R 260,1457

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 45.0 Steel

20147556

Price Range
R 484,0412 - R 363,0952

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 36.0 Steel

20147495

Price Range
R 319,4308 - R 239,5558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand