Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 5,3136 - R 5,904 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| R 5,3136 - R 5,904 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 5,3136 - R 5,904 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| R 5,3136 - R 5,904 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
| R 5,3136 - R 5,904 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 4,1065 - R 4,4594 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| R 4,1065 - R 4,4594 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| R 4,1065 - R 4,4594 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| R 3,1324 - R 3,4805 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| R 2,9838 - R 3,3153 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 2,973 - R 3,3034 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 3,0564 - R 3,396 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 4,1065 - R 4,4594 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 10152874 | R 2,7672 - R 3,0748 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm