Menu Search

Cover Caps

In stock

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
189 results
Product SKUs information
Essentra Part Number Price range Availability Colour H D Component Type Full Material Type View
R 1,6102 - R 2,5532 Request the lead time here
Grey
5.2 mm
12.0 mm
Cap
High Density Polyethylene
k5
R 1,6683 - R 2,6257 1750 In stock - Delivery conditions may apply, visit our FAQs
White
8.5 mm
Cap
Polyamide 66
3
R 1,5232 - R 2,118 2500 In stock - Delivery conditions may apply, visit our FAQs
Brown
7.5 mm
14.8 mm
Cap
Polyamide 66
k1
R 1,6683 - R 2,3211 2500 In stock - Delivery conditions may apply, visit our FAQs
Grey
9.0 mm
14.8 mm
Cap
Polyamide 66
k2
Request the lead time here
Grey
7.0 mm
12.8 mm
Cap
Polyamide 66
k3
R 1,1721 - R 1,8569 3250 In stock - Delivery conditions may apply, visit our FAQs
Natural
10.5 mm
Washer
High Density Polyethylene
Washer
R 1,6683 - R 2,3211 Request the lead time here
Grey
9.0 mm
14.8 mm
Cap
Polyamide 66
k2
R 1,6683 - R 2,6548 Request the lead time here
Grey
7.0 mm
12.8 mm
Cap
Polyamide 66
k3
R 1,1417 - R 1,5957 400 In stock - Delivery conditions may apply, visit our FAQs
Grey
5.9 mm
10.8 mm
Cap
Polyamide 66
k1
Request the lead time here
Grey
6.0 mm
10.8 mm
Cap
Polyamide 66
k2
Request the lead time here
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
k3
Request the lead time here
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
k3
Request the lead time here
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
k3
Request the lead time here
Grey
15.5 mm
24.0 mm
Cap
Polyamide 66
k2
R 0,969 - R 1,3491 Request the lead time here
Black
4.3 mm
Cap
Low Density Polyethylene
1
R 1,5232 - R 2,118 4000 In stock - Delivery conditions may apply, visit our FAQs
Black
7.5 mm
Cap
Polyamide 66
1
R 1,6683 - R 2,6548 Request the lead time here
White
7.0 mm
Cap
Polyamide 66
3
R 1,3767 - R 2,176 Request the lead time here
Grey
6.2 mm
10.3 mm
Cap
Polyamide 66
k3
R 2,6257 - R 3,6558 Request the lead time here
White
10.8 mm
Cap
Polyamide 66
3
R 1,6102 - R 2,5532 1250 In stock - Delivery conditions may apply, visit our FAQs
Black
5.2 mm
Cap
High Density Polyethylene
3
  • of 10
Cover Caps 14.2 mm HDPE Grey

10115824

Price Range
R 2,5532 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    k5
  • Full Material
    High Density Polyethylene
Cover Caps 14.8 mm 16.5 mm 8.5 mm PA White

10048290

Price Range
R 2,6257 - R 1,6683

Stock Levels
1750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    8.5 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 14.8 mm 16.5 mm 7.5 mm PA Brown

10047873

Price Range
R 2,118 - R 1,5232

Stock Levels
2500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    14.8 mm
  • H
    7.5 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 14.8 mm 16.6 mm 9.0 mm PA Grey

10048047

Price Range
R 2,3211 - R 1,6683

Stock Levels
2500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    14.8 mm
  • H
    9.0 mm
  • Component Type
    Cap
  • Type
    k2
  • Full Material
    Polyamide 66
Cover Caps 12.8 mm 14.2 mm 7.0 mm PA Grey

10048245


Stock Levels
Request the lead time here
Attributes
  • D
    12.8 mm
  • H
    7.0 mm
  • Component Type
    Cap
  • Type
    k3
  • Full Material
    Polyamide 66
Cover Caps 9.5 mm 12.0 mm Nylon 6/6 Natural

10115749

Price Range
R 1,8569 - R 1,1721

Stock Levels
3250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    10.5 mm
  • d1
    5.0 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    High Density Polyethylene
Cover Caps 14.8 mm 16.6 mm 9.0 mm PA Grey

10048030

Price Range
R 2,3211 - R 1,6683

Stock Levels
Request the lead time here
Attributes
  • D
    14.8 mm
  • H
    9.0 mm
  • Component Type
    Cap
  • Type
    k2
  • Full Material
    Polyamide 66
Cover Caps 12.8 mm 14.2 mm 7.0 mm PA Grey

10048238

Price Range
R 2,6548 - R 1,6683

Stock Levels
Request the lead time here
Attributes
  • D
    12.8 mm
  • H
    7.0 mm
  • Component Type
    Cap
  • Type
    k3
  • Full Material
    Polyamide 66
Cover Caps 10.8 mm 12.2 mm 5.9 mm PA Grey

10047767

Price Range
R 1,5957 - R 1,1417

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    10.8 mm
  • H
    5.9 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 10.8 mm 12.2 mm 6.0 mm PA Grey

10047965


Stock Levels
Request the lead time here
Attributes
  • D
    10.8 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k2
  • Full Material
    Polyamide 66
Cover Caps 5.2 mm 15.0 mm 6.2 mm Brass Silver

10388761


Stock Levels
Request the lead time here
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    k3
  • Full Material
    Brass
Cover Caps 5.2 mm 19.0 mm 6.2 mm Brass Silver

10388792


Stock Levels
Request the lead time here
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    k3
  • Full Material
    Brass
Cover Caps 5.2 mm 25.0 mm 6.2 mm Brass Silver

10388808


Stock Levels
Request the lead time here
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    k3
  • Full Material
    Brass
Cover Caps 24.0 mm 26.3 mm 15.5 mm PA Grey

10048139


Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H
    15.5 mm
  • Component Type
    Cap
  • Type
    k2
  • Full Material
    Polyamide 66
Cover Caps 8.5 mm 10.5 mm 4.3 mm LDPE Black

10047743

Price Range
R 1,3491 - R 0,969

Stock Levels
Request the lead time here
Attributes
  • H
    4.3 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Cover Caps 14.8 mm 16.5 mm 7.5 mm PA Black

10047897

Price Range
R 2,118 - R 1,5232

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    7.5 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 12.8 mm 14.2 mm 7.0 mm PA White

10048252

Price Range
R 2,6548 - R 1,6683

Stock Levels
Request the lead time here
Attributes
  • H
    7.0 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 10.3 mm 12.2 mm 6.2 mm PA Grey

10048207

Price Range
R 2,176 - R 1,3767

Stock Levels
Request the lead time here
Attributes
  • D
    10.3 mm
  • H
    6.2 mm
  • Component Type
    Cap
  • Type
    k3
  • Full Material
    Polyamide 66
Cover Caps 18.8 mm 20.6 mm 10.8 mm PA White

10048337

Price Range
R 3,6558 - R 2,6257

Stock Levels
Request the lead time here
Attributes
  • H
    10.8 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE Black

10116012

Price Range
R 2,5532 - R 1,6102

Stock Levels
1250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    High Density Polyethylene
  • Colour
    Black