Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Brown
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| R 1,6102 - R 2,5532 | Request the lead time here |
White
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| R 1,6102 - R 2,5532 | Request the lead time here |
Green
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| Request the lead time here |
Pink
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| R 1,6102 - R 2,5532 | Request the lead time here |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| Request the lead time here |
Violet
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| Request the lead time here |
Red
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| R 1,6102 - R 2,5532 | Request the lead time here |
Grey
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| R 1,6102 - R 2,5532 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 1,6102 - R 2,5532 | 190 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 1,6102 - R 2,5532 | Request the lead time here |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 2,7998 - R 3,8443 | Request the lead time here |
Beige
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Cap
|
Polyamide 66
|
k6
|
||
| R 1,6102 - R 2,5532 | Request the lead time here |
Blue
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 1,1721 - R 1,8569 | Request the lead time here |
Natural
|
0.343 in
8.7 mm
|
|
Washer
|
Polyamide 6
|
r6
|
||
| R 2,7998 - R 3,8443 | Request the lead time here |
Grey
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Cap
|
Polyamide 66
|
k6
|
||
| 250 In stock - Delivery conditions may apply, visit our FAQs |
Brown
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
|||
| Request the lead time here |
Yellow
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
|||
| R 1,6102 - R 2,5532 | Request the lead time here |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 1,6102 - R 2,5532 | Request the lead time here |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 1,6102 - R 2,5532 | Request the lead time here |
Brown
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5