Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,6102 - R 2,5532 | Request the lead time here |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| Request the lead time here |
Silver
|
0.244 in
6.2 mm
|
0.205 in
5.2 mm
|
Metal Screw Cap
|
Brass
|
k3
|
|||
| Request the lead time here |
Silver
|
0.244 in
6.2 mm
|
0.205 in
5.2 mm
|
Metal Screw Cap
|
Brass
|
k3
|
|||
| R 1,3767 - R 1,9149 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.256 in
6.5 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
| Request the lead time here |
Silver
|
0.244 in
6.2 mm
|
0.205 in
5.2 mm
|
Metal Screw Cap
|
Brass
|
k3
|
|||
| Request the lead time here |
Grey
|
0.232 in
5.9 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
k1
|
|||
| R 45,5566 - R 83,9078 | Request the lead time here |
Silver
|
0.228 in
5.8 mm
|
0.177 in
4.5 mm
|
Metal Screw Cap
|
Brass
|
k3
|
||
| R 1,1417 - R 1,5957 | Request the lead time here |
Black
|
0.232 in
5.9 mm
|
|
Cap
|
Polyamide 66
|
1
|
||
| R 1,5232 - R 2,118 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
| R 1,3767 - R 2,176 | Request the lead time here |
Grey
|
0.244 in
6.2 mm
|
0.406 in
10.3 mm
|
Cap
|
Polyamide 66
|
k3
|
||
| R 0,969 - R 1,3491 | 48500 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.169 in
4.3 mm
|
|
Cap
|
Low Density Polyethylene
|
1
|
||
| Request the lead time here |
Grey
|
0.472 in
12.0 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k2
|
|||
| Request the lead time here |
Grey
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
k2
|
|||
| R 1,5232 - R 2,118 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Brown
|
0.295 in
7.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
| R 1,6683 - R 2,3211 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.354 in
9.0 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
| R 1,1417 - R 1,5957 | Request the lead time here |
White
|
0.232 in
5.9 mm
|
|
Cap
|
Polyamide 66
|
1
|
||
| R 3,3511 - R 4,6277 | Request the lead time here |
Grey
|
0.61 in
15.5 mm
|
0.945 in
24.0 mm
|
Cap
|
Polyamide 66
|
k2
|
||
| R 1,5232 - R 2,118 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.315 in
8.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
| Request the lead time here |
Grey
|
0.276 in
7.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k3
|
|||
| R 1,6683 - R 2,6257 | 1750 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.335 in
8.5 mm
|
|
Cap
|
Polyamide 66
|
3