Menu Search

Cover Caps

In stock

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
189 results
Product SKUs information
Essentra Part Number Price range Availability Colour H D Component Type Full Material Type View
Request the lead time here
Pink
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
R 1,6102 - R 2,5532 190 In stock - Delivery conditions may apply, visit our FAQs
Grey
5.2 mm
12.0 mm
Cap
High Density Polyethylene
k5
R 1,6102 - R 2,5532 1000 In stock - Delivery conditions may apply, visit our FAQs
Beige
5.2 mm
12.0 mm
Cap
High Density Polyethylene
k5
Request the lead time here
Blue
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
R 1,6102 - R 2,5532 Request the lead time here
Beige
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
R 1,6102 - R 2,5532 1000 In stock - Delivery conditions may apply, visit our FAQs
White
5.2 mm
12.0 mm
Cap
High Density Polyethylene
k5
Request the lead time here
Red
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
R 1,6102 - R 2,5532 Request the lead time here
Grey
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
R 1,6102 - R 2,5532 Request the lead time here
Grey
5.2 mm
12.0 mm
Cap
High Density Polyethylene
k5
R 2,8143 - R 3,6412 438 In stock - Delivery conditions may apply, visit our FAQs
Natural
Washer
Polyamide 66
Washer
R 3,3511 - R 4,6277 Request the lead time here
Grey
12.8 mm
24.0 mm
Cap
Polyamide 66
k3
R 4,3666 - R 6,0639 Request the lead time here
Natural
Washer
Polyamide 66
Washer
R 1,0546 - R 1,4652 1000 In stock - Delivery conditions may apply, visit our FAQs
Natural
Washer
Polyamide 66
Washer
Request the lead time here
Brown
10.8 mm
18.8 mm
Cap
Polyamide 66
k3
R 1,5232 - R 2,118 500 In stock - Delivery conditions may apply, visit our FAQs
White
8.0 mm
Cap
Polyamide 66
2
R 2,6257 - R 3,6558 Request the lead time here
White
12.0 mm
Cap
Polyamide 66
2
R 3,3511 - R 4,6277 Request the lead time here
Black
15.5 mm
Cap
Polyamide 66
2
R 1,3767 - R 2,176 117 In stock - Delivery conditions may apply, visit our FAQs
White
6.2 mm
Cap
Polyamide 66
3
R 1,3767 - R 1,9149 500 In stock - Delivery conditions may apply, visit our FAQs
Black
6.5 mm
Cap
Polyamide 66
1
R 1,8424 - R 2,5677 1100 In stock - Delivery conditions may apply, visit our FAQs
White
10.2 mm
Cap
Polyamide 66
1
  • of 10
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Pink

10115718


Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE Grey

10115770

Price Range
R 2,5532 - R 1,6102

Stock Levels
190 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    k5
  • Full Material
    High Density Polyethylene
Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE Beige

10115800

Price Range
R 2,5532 - R 1,6102

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    k5
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Blue

10115664


Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Beige

10115701

Price Range
R 2,5532 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE White

10115763

Price Range
R 2,5532 - R 1,6102

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    k5
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Red

10115688


Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Grey

10115725

Price Range
R 2,5532 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 14.2 mm HDPE Grey

10115824

Price Range
R 2,5532 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    k5
  • Full Material
    High Density Polyethylene
Cover Caps 10.8 mm 10.8 mm PA Natural

10047651

Price Range
R 3,6412 - R 2,8143

Stock Levels
438 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    5.9 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 24.0 mm 26.1 mm 12.8 mm PA Grey

10048351

Price Range
R 4,6277 - R 3,3511

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H
    12.8 mm
  • Component Type
    Cap
  • Type
    k3
  • Full Material
    Polyamide 66
Cover Caps 24.0 mm 24.0 mm PA Natural

10047699

Price Range
R 6,0639 - R 4,3666

Stock Levels
Request the lead time here
Attributes
  • d1
    11.8 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 14.8 mm 14.8 mm PA Natural

10047859

Price Range
R 1,4652 - R 1,0546

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    6.4 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 18.8 mm 20.6 mm 10.8 mm PA Brown

10048320


Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • H
    10.8 mm
  • Component Type
    Cap
  • Type
    k3
  • Full Material
    Polyamide 66
Cover Caps 12.8 mm 14.2 mm 8.0 mm PA White

10048016

Price Range
R 2,118 - R 1,5232

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    8.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 18.8 mm 21.3 mm 12.0 mm PA White

10048092

Price Range
R 3,6558 - R 2,6257

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 24.0 mm 26.3 mm 15.5 mm PA Black

10048153

Price Range
R 4,6277 - R 3,3511

Stock Levels
Request the lead time here
Attributes
  • H
    15.5 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 10.3 mm 12.2 mm 6.2 mm PA White

10048214

Price Range
R 2,176 - R 1,3767

Stock Levels
117 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    6.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 12.8 mm 14.5 mm 6.5 mm PA Black

10047842

Price Range
R 1,9149 - R 1,3767

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 18.8 mm 20.6 mm 10.2 mm PA White

10047934

Price Range
R 2,5677 - R 1,8424

Stock Levels
1100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    10.2 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    White