Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Pink
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| R 1,6102 - R 2,5532 | 190 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 1,6102 - R 2,5532 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| Request the lead time here |
Blue
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| R 1,6102 - R 2,5532 | Request the lead time here |
Beige
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| R 1,6102 - R 2,5532 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| Request the lead time here |
Red
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| R 1,6102 - R 2,5532 | Request the lead time here |
Grey
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| R 1,6102 - R 2,5532 | Request the lead time here |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
| R 2,8143 - R 3,6412 | 438 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
|
Washer
|
Polyamide 66
|
Washer
|
||
| R 3,3511 - R 4,6277 | Request the lead time here |
Grey
|
0.504 in
12.8 mm
|
0.945 in
24.0 mm
|
Cap
|
Polyamide 66
|
k3
|
||
| R 4,3666 - R 6,0639 | Request the lead time here |
Natural
|
|
|
Washer
|
Polyamide 66
|
Washer
|
||
| R 1,0546 - R 1,4652 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
|
Washer
|
Polyamide 66
|
Washer
|
||
| Request the lead time here |
Brown
|
0.425 in
10.8 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k3
|
|||
| R 1,5232 - R 2,118 | 500 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.315 in
8.0 mm
|
|
Cap
|
Polyamide 66
|
2
|
||
| R 2,6257 - R 3,6558 | Request the lead time here |
White
|
0.472 in
12.0 mm
|
|
Cap
|
Polyamide 66
|
2
|
||
| R 3,3511 - R 4,6277 | Request the lead time here |
Black
|
0.61 in
15.5 mm
|
|
Cap
|
Polyamide 66
|
2
|
||
| R 1,3767 - R 2,176 | 117 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.244 in
6.2 mm
|
|
Cap
|
Polyamide 66
|
3
|
||
| R 1,3767 - R 1,9149 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.256 in
6.5 mm
|
|
Cap
|
Polyamide 66
|
1
|
||
| R 1,8424 - R 2,5677 | 1100 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.402 in
10.2 mm
|
|
Cap
|
Polyamide 66
|
1