Menu Search

Corner Protectors

In stock

Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.

  • Used to cover sharp or delicate corners against damage during transit and storage.
  • It is simple to install and remove by pushing it.
  • Commonly used in industrial, commercial, and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T L Colour t Material Type View
R 6,8038 - R 24,7636 Request the lead time here
3.0 mm
45.0 mm
White
2.0 mm
LDPE
1
R 1,9439 - R 9,7052 Request the lead time here
6.0 mm
45.0 mm
Black
LDPE
3
R 3,9749 - R 15,9433 Request the lead time here
20.0 mm
45.0 mm
White
LDPE
4
R 5,3966 - R 16,1899 Request the lead time here
60.0 mm
70.0 mm
Black
35.0 mm
PP
5
R 4,6858 - R 18,7722 Request the lead time here
32.0 mm
55.0 mm
Black
LDPE
3
R 6,72 - R 7,2738 Request the lead time here
40.0 mm
45.0 mm
White
LDPE - PIR
4
R 5,2951 - R 21,2239 Request the lead time here
47.0 mm
55.0 mm
Black
LDPE
3
R 2,5677 - R 7,6887 Request the lead time here
35.0 mm
55.0 mm
Black
15.0 mm
PP
5
R 4,5842 - R 18,337 Request the lead time here
30.0 mm
55.0 mm
Black
LDPE
3
R 4,4391 - R 17,7857 Request the lead time here
28.0 mm
55.0 mm
Black
LDPE
3
R 8,3851 - R 20,9918 Request the lead time here
34.0 mm
45.0 mm
Black
LDPE
6
R 4,9759 - R 19,8457 Request the lead time here
40.0 mm
55.0 mm
Black
LDPE
3
R 8,7187 - R 30,494 Request the lead time here
40.0 mm
45.0 mm
White
LDPE
4
R 4,2903 - R 4,9019 20700 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
45.0 mm
Black
35.0 mm
PP
5
R 4,8308 - R 19,28 Request the lead time here
38.0 mm
55.0 mm
Black
LDPE
3
R 7,5002 - R 26,2869 Request the lead time here
30.0 mm
45.0 mm
White
LDPE
4
R 1,8453 - R 2,103 498 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
45.0 mm
Black
LDPE - PIR
3
R 1,9222 - R 4,5614 1252 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
45.0 mm
Black
LDPE - PIR
3
R 3,9169 - R 17,6116 Request the lead time here
25.0 mm
55.0 mm
Black
LDPE
3
R 2,1615 - R 10,8223 Request the lead time here
12.0 mm
45.0 mm
Black
LDPE
3
  • of 3
Corner Protector 1 3.0 mm LDPE White

10360873

Price Range
R 24,7636 - R 6,8038

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    3.0 mm
  • t
    2.0 mm
  • Type
    1
  • Style
    Standard Protector
Corner Protector 3 6.0 mm LDPE Black

10360903

Price Range
R 9,7052 - R 1,9439

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    6.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 20.0 mm LDPE White

10361061

Price Range
R 15,9433 - R 3,9749

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    20.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 5 60.0 mm PP Black

10361108

Price Range
R 16,1899 - R 5,3966

Stock Levels
Request the lead time here
Attributes
  • L
    70.0 mm
  • T
    60.0 mm
  • t
    35.0 mm
  • Type
    5
  • Style
    Expandable Protector
Corner Protector 3 32.0 mm LDPE Black

10361023

Price Range
R 18,7722 - R 4,6858

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    32.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 40.0 mm LDPE - PIR White

10103432

Price Range
R 7,2738 - R 6,72

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    40.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 3 47.0 mm LDPE Black

10361054

Price Range
R 21,2239 - R 5,2951

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    47.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 5 35.0 mm PP Black

10361092

Price Range
R 7,6887 - R 2,5677

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    35.0 mm
  • t
    15.0 mm
  • Type
    5
  • Style
    Expandable Protector
Corner Protector 3 30.0 mm LDPE Black

10361016

Price Range
R 18,337 - R 4,5842

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    30.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 28.0 mm LDPE Black

10361009

Price Range
R 17,7857 - R 4,4391

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    28.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 6 34.0 mm LDPE Black

10361115

Price Range
R 20,9918 - R 8,3851

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    34.0 mm
  • Type
    6
  • Style
    Open Protector
  • Colour
    Black
Corner Protector 3 40.0 mm LDPE Black

10361047

Price Range
R 19,8457 - R 4,9759

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    40.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 40.0 mm LDPE White

10361085

Price Range
R 30,494 - R 8,7187

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    40.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 5 60.0 mm PP Black

10082034

Price Range
R 4,9019 - R 4,2903

Stock Levels
20700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    45.0 mm
  • T
    60.0 mm
  • t
    35.0 mm
  • Type
    5
  • Style
    Expandable Protector
Corner Protector 3 38.0 mm LDPE Black

10361030

Price Range
R 19,28 - R 4,8308

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    38.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 30.0 mm LDPE White

10361078

Price Range
R 26,2869 - R 7,5002

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    30.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 3 4.0 mm LDPE - PIR Black

10074725

Price Range
R 2,103 - R 1,8453

Stock Levels
498 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    45.0 mm
  • T
    4.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 6.0 mm LDPE - PIR Black

10074732

Price Range
R 4,5614 - R 1,9222

Stock Levels
1252 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    45.0 mm
  • T
    6.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 25.0 mm LDPE Black

10360996

Price Range
R 17,6116 - R 3,9169

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    25.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 12.0 mm LDPE Black

10360934

Price Range
R 10,8223 - R 2,1615

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    12.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black