Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Finish | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| R 98,3088 - R 213,4301 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| R 42,1938 - R 65,6349 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| R 62,4946 - R 97,2138 | Request the lead time here |
2.087 in
53.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| R 69,1828 - R 107,6176 | Request the lead time here |
2.087 in
53.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.457 in
37.0 mm
|
||
| R 97,6577 - R 151,9118 | 35 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| R 98,3088 - R 201,6042 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| R 98,3088 - R 201,6042 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| R 19,6553 - R 30,5748 | 88 In stock - Delivery conditions may apply, visit our FAQs |
2.323 in
59.0 mm
|
Black
|
No Finish
|
0.591 in
15.0 mm
|
0.846 in
21.5 mm
|
||
| R 51,8502 - R 80,6557 | Request the lead time here |
1.457 in
37.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.22 in
31.0 mm
|
||
| R 43,8704 - R 68,2427 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| R 98,3088 - R 201,6042 | 35 In stock - Delivery conditions may apply, visit our FAQs |
2.087 in
53.0 mm
|
Natural
|
Chrome Plated
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||
| R 57,0969 - R 151,4847 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
Powder Coating
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
| R 44,6146 - R 69,4003 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
Chrome Plated
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue