Menu Search

Control Lever 134.5 mm 5.0 mm PA

Essentra Part Number:

10214114

Manufacturer Part Number:

1340340

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 10

Order in multiple of 10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Material PA
Knob Full Material 30% Glass Fibre
Body Diameter 36.0 mm
Body Height 28.0 mm
Hole Depth 5.0 mm
Overall Length 134.5 mm
Number of Arms 1
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us