10273531
493466
| Quantity | Unit price |
|---|---|
| 1 - 1 | R 6 405,6129 |
| 2 - 4 | R 5 823,2845 |
| 5 - 9 | R 5 293,895 |
| 10 + | R 4 812,6318 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 50.197 ft |
|---|---|
| Overall Length | 15.3 m |
| Overall Thickness | 0.126 in |
| Overall Thickness | 3.2 mm |
| Overall Width | 1.126 in |
| Overall Width | 28.6 mm |
| Roll Length | 50.197 ft |
| Roll Length | 15.3 m |
| Colour | White |
| Full Material | Polypropylene |
| Hinge Type | Undrilled Hinge |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue