Menu Search

Piano Hinge Drilled Hinge 2.0 mm 60.0 mm 1020.0 mm

Essentra Part Number:

10207062

Manufacturer Part Number:

1330702

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 2 050,5381
20 + R 1 948,0158
Standard pack: 2

Order in multiple of 2

Total price:

R 4 101,08

2 x R 2 050,5381

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 2.0 mm
Overall Length 1020.0 mm
Overall Width 60.0 mm
Hinge Type Drilled Hinge
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us