Menu Search

Piano Hinge Undrilled Hinge 1.0 mm 30.0 mm 1020.0 mm

Essentra Part Number:

10206980

Manufacturer Part Number:

1330694

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 758,3999
20 - 39 R 644,64
40 + R 547,9439
Standard pack: 2

Order in multiple of 2

Total price:

R 1 516,80

2 x R 758,3999

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.0 mm
Overall Length 1020.0 mm
Overall Width 30.0 mm
Hinge Type Undrilled Hinge
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us