Menu Search

Container Lid 33.3 mm 10.7 mm LDPE Natural

Low Density Polyethylene white container lids.
Essentra Part Number:

10338278

Manufacturer Part Number:

1293855

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 R 2,6242
3000 + R 1,2349
Standard pack: 3000

Order in multiple of 300

Total price:

R 787,26

300 x R 2,6242

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Inside Diameter 33.3 mm
Inside Height 10.7 mm
Commodity Code 3926909790
Full Material Low Density Polyethylene
Recycled Content Percentage % 50%
Material LDPE - PIR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us