10120040
10082
| Quantity | Unit price |
|---|---|
| 20 - 199 | R 48,8805 |
| 200 - 1999 | R 8,7767 |
| 2000 - 3999 | R 7,9788 |
| 4000 + | R 7,2535 |
| Colour | Natural |
|---|---|
| Inside Diameter | 401.0 mm |
| Inside Diameter | 15.787 in |
| Inside Height | 0.488 in |
| Inside Height | 12.4 mm |
| Commodity Code | 3926909790 |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue