10378557
463151
| Quantity | Unit price |
|---|---|
| 140 - 1399 | R 3,2629 |
| 1400 - 13999 | R 1,6277 |
| 14000 - 27999 | R 1,503 |
| 28000 + | R 1,4246 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 4.0 mm |
|---|---|
| Compatible Hex Key Size | 0.157 in |
| Head Diameter | 0.394 in |
| Head Diameter | 10.0 mm |
| Shank Diameter | 4.6 mm |
| Shank Diameter | 0.181 in |
| Thread Diameter | 0.181 in |
| Thread Diameter | 4.6 mm |
| Thread Size | M7 |
| Thread Length | 50.0 mm |
| Thread Length | 1.969 in |
| Material | Steel |
| Finish | Zinc Plated |
| Screw Type | Confirmat Screw |
| Head Type | Round Head |
| Drive Type | Hexagonal Drive |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue