10378090
462550
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 15,3737 |
| 1000 + | R 7,1315 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Thread Diameter | 0.571 in |
|---|---|
| Compatible Thread Diameter | 14.5 mm |
| Overall Length | 25.0 mm |
| Overall Length | 0.984 in |
| Shaft Diameter | 11.0 mm |
| Shaft Diameter | 0.433 in |
| Key Size | 8.0 mm |
| Key Size | 8.0 mm |
| Thread Size | M8 |
| Style | Flanged |
| Nut Form | Threaded |
| Drive Type | Hexagonal Drive |
| Colour | Silver |
| Material | Zinc Alloy |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue