Menu Search

Concealed Hinges - Screw-on

In stock

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Rotation Overall Length Colour Mounting Orientation Latch Material Overall Leaf Length Overall Width View
R 167,0004 - R 337,8841 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Stainless Steel
41.0 mm
21.0 mm
R 688,3464 - R 1 068,277 18 In stock - Delivery conditions may apply, visit our FAQs
90
106.0 mm
Natural
Right & Left handed
Stainless Steel
104.5 mm
44.0 mm
R 124,0355 - R 251,1605 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
R 133,5234 - R 246,6554 Request the lead time here
120
126.0 mm
Natural
Right & Left handed
Steel
67.8 mm
23.5 mm
R 118,0228 - R 242,1503 Request the lead time here
120
126.0 mm
Natural
Universal
Steel
67.8 mm
23.5 mm
Request the lead time here
120
60.0 mm
Natural
Right & Left handed
Stainless Steel
36.0 mm
22.5 mm
R 278,5494 - R 564,8296 Request the lead time here
90
118.9 mm
Black
Right & Left handed
ABS
83.2 mm
35.6 mm
R 124,0355 - R 251,1605 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
R 584,3479 - R 1 261,4341 8 In stock - Delivery conditions may apply, visit our FAQs
90
126.5 mm
Natural
Left Handed
Steel
47.5 mm
30.3 mm
R 94,3414 - R 238,7715 Request the lead time here
180
100.0 mm
Natural
Right & Left handed
Steel
100.0 mm
50.5 mm
R 584,3479 - R 1 261,4341 Request the lead time here
90
126.5 mm
Natural
Opposite Hand
Steel
47.5 mm
30.2 mm
R 876,5218 - R 1 892,1512 Request the lead time here
90
126.5 mm
Natural
Right & Left handed
Steel
47.5 mm
58.6 mm
R 114,5014 - R 231,4506 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
R 1 042,6919 - R 2 111,7758 Request the lead time here
110
102.0 mm
Natural
Right & Left handed
Steel
55.0 mm
80.5 mm
R 143,0575 - R 264,6758 Request the lead time here
120
126.0 mm
Natural
Right & Left handed
Steel
67.8 mm
23.5 mm
R 290,344 - R 451,0753 Request the lead time here
150
112.0 mm
Natural
Right & Left handed
Steel
52.0 mm
R 1 350,9969 - R 2 170,3424 Request the lead time here
180
240.0 mm
Natural
Right & Left handed
Stainless Steel
40.0 mm
Request the lead time here
90
44 mm
Silver
Right & Left handed
Steel
44.0 mm
29.0 mm
R 92,8183 - R 212,8617 Request the lead time here
100
80 mm
Silver
Right & Left handed
Steel
40.0 mm
15.0 mm
20125974 R 48,0846 - R 74,7982 Request the lead time here
120
65.0 mm
Natural
Right & Left handed
Steel
60.0 mm
32.5 mm
  • of 3
Concealed Hinge 180 ° 41.0 mm 21.0 mm Stainless Steel

10281222

Price Range
R 337,8841 - R 167,0004

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Stainless Steel
Concealed Hinge 90 ° 104.5 mm 44.0 mm Stainless Steel

10299975

Price Range
R 1 068,277 - R 688,3464

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Leaf Length
    104.5 mm
  • Overall Length
    106.0 mm
  • Overall Width
    44.0 mm
  • Maximum Rotation
    90
  • Latch Material
    Stainless Steel
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281208

Price Range
R 251,1605 - R 124,0355

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273869

Price Range
R 246,6554 - R 133,5234

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Steel
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273852

Price Range
R 242,1503 - R 118,0228

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Steel
Concealed Hinge 120 ° 36.0 mm 22.5 mm Stainless Steel

10550205


Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    36.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Stainless Steel
Concealed Hinge 90 ° 118.9 mm 35.6 mm ABS

10102190

Price Range
R 564,8296 - R 278,5494

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    83.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Maximum Rotation
    90
  • Latch Material
    ABS
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281192

Price Range
R 251,1605 - R 124,0355

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 30.3 mm Steel

10281123

Price Range
R 1 261,4341 - R 584,3479

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 180 ° 100.0 mm 50.5 mm Steel

10281161

Price Range
R 238,7715 - R 94,3414

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 30.2 mm Steel

10281130

Price Range
R 1 261,4341 - R 584,3479

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 58.6 mm Steel

10281147

Price Range
R 1 892,1512 - R 876,5218

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281185

Price Range
R 231,4506 - R 114,5014

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 110 ° 55.0 mm 80.5 mm Steel

10281154

Price Range
R 2 111,7758 - R 1 042,6919

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Maximum Rotation
    110
  • Latch Material
    Steel
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273876

Price Range
R 264,6758 - R 143,0575

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Steel
Spring Hinges 150 ° 112.0 mm 52.0 mm Steel

10299982

Price Range
R 451,0753 - R 290,344

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    112.0 mm
  • Overall Width
    52.0 mm
  • Maximum Rotation
    150
  • Latch Material
    Steel
  • Mounting Orientation
    Right & Left handed
Concealed Hinge 180 ° 240.0 mm 40.0 mm Stainless Steel

10299869

Price Range
R 2 170,3424 - R 1 350,9969

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Stainless Steel
  • Mounting Method
    Weld
Concealed Hinge 90 ° 44.0 mm 29.0 mm Steel

10352854


Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    44.0 mm
  • Overall Length
    44 mm
  • Overall Width
    29.0 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 100 ° 40.0 mm 15.0 mm Steel

10352496

Price Range
R 212,8617 - R 92,8183

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    80 mm
  • Overall Width
    15.0 mm
  • Maximum Rotation
    100
  • Latch Material
    Steel
Concealed Hinge 120 ° 65.0 mm 32.5 mm Steel

20125974

Price Range
R 74,7982 - R 48,0846

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Steel