Menu Search

Concealed Hinges - Screw-on

In stock

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
R 273,0876 - R 553,7545 Request the lead time here
35.6 mm
R 121,6034 - R 246,2358 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
R 859,335 - R 1 855,0501 Request the lead time here
Right & Left handed
Steel
47.5 mm
58.6 mm
R 112,2563 - R 226,9123 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
R 121,6034 - R 246,2358 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
R 130,9053 - R 241,819 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
R 115,7087 - R 237,4022 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
Request the lead time here
Right & Left handed
Stainless Steel
36.0 mm
22.5 mm
R 163,7259 - R 331,2589 Request the lead time here
Right & Left handed
Stainless Steel
41.0 mm
21.0 mm
R 674,8494 - R 1 047,3304 18 In stock - Delivery conditions may apply, visit our FAQs
Right & Left handed
Stainless Steel
104.5 mm
44.0 mm
R 140,2525 - R 259,4861 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
R 572,89 - R 1 236,7001 Request the lead time here
Opposite Hand
Steel
47.5 mm
30.2 mm
R 1 022,2469 - R 2 070,3684 Request the lead time here
Right & Left handed
Steel
55.0 mm
80.5 mm
R 572,89 - R 1 236,7001 8 In stock - Delivery conditions may apply, visit our FAQs
Left Handed
Steel
47.5 mm
30.3 mm
R 92,4916 - R 234,0896 Request the lead time here
Right & Left handed
Steel
100.0 mm
50.5 mm
R 301,0386 - R 589,6409 Request the lead time here
Right & Left handed
Stainless Steel
65.0 mm
32.5 mm
R 105,7063 - R 164,432 Request the lead time here
Right & Left handed
Stainless Steel
65.0 mm
32.5 mm
R 311,1094 - R 608,9643 Request the lead time here
65.0 mm
39.0 mm
R 55,2956 - R 86,0154 Request the lead time here
Right & Left handed
Steel
65.0 mm
39.0 mm
R 45,2559 - R 70,3981 Request the lead time here
Universal
Steel
65.0 mm
32.5 mm
  • of 3
Concealed Hinge 90 ° 118.9 mm 35.6 mm ABS

10102190

Price Range
R 553,7545 - R 273,0876

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281192

Price Range
R 246,2358 - R 121,6034

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 90 ° 47.5 mm 58.6 mm Steel

10281147

Price Range
R 1 855,0501 - R 859,335

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281185

Price Range
R 226,9123 - R 112,2563

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281208

Price Range
R 246,2358 - R 121,6034

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273869

Price Range
R 241,819 - R 130,9053

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    20.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273852

Price Range
R 237,4022 - R 115,7087

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    17.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 120 ° 36.0 mm 22.5 mm Stainless Steel

10550205


Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    36.0 mm
  • Overall Width
    22.5 mm
  • Colour
    Natural
  • Mounting Method
    Screw;Weld
Concealed Hinge 180 ° 41.0 mm 21.0 mm Stainless Steel

10281222

Price Range
R 331,2589 - R 163,7259

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 90 ° 104.5 mm 44.0 mm Stainless Steel

10299975

Price Range
R 1 047,3304 - R 674,8494

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    104.5 mm
  • Overall Length
    106.0 mm
  • Overall Width
    44.0 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273876

Price Range
R 259,4861 - R 140,2525

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    23.9 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 90 ° 47.5 mm 30.2 mm Steel

10281130

Price Range
R 1 236,7001 - R 572,89

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
Concealed Hinge 110 ° 55.0 mm 80.5 mm Steel

10281154

Price Range
R 2 070,3684 - R 1 022,2469

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Colour
    Natural
Concealed Hinge 90 ° 47.5 mm 30.3 mm Steel

10281123

Price Range
R 1 236,7001 - R 572,89

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Colour
    Natural
Concealed Hinge 180 ° 100.0 mm 50.5 mm Steel

10281161

Price Range
R 234,0896 - R 92,4916

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    14.0 mm
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
Concealed Hinge 120 ° 65.0 mm 32.5 mm Stainless Steel

20125936

Price Range
R 589,6409 - R 301,0386

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural
Concealed Hinge 120 ° 65.0 mm 32.5 mm Stainless Steel

20125943

Price Range
R 164,432 - R 105,7063

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural
Concealed Hinge 120 ° 65.0 mm 39.0 mm Stainless Steel

20125950

Price Range
R 608,9643 - R 311,1094

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Commodity Code
    7326909890
Concealed Hinge 120 ° 65.0 mm 39.0 mm Steel

20125981

Price Range
R 86,0154 - R 55,2956

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Colour
    Natural
Concealed Hinge 120 ° 60.0 mm 32.5 mm Steel

20125967

Price Range
R 70,3981 - R 45,2559

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural