20767839
20767839
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | No Finish |
|---|---|
| Latch Material | Stainless Steel |
| Housing Material | Stainless Steel |
| Cam Material | Stainless Steel |
| Mounting Orientation | Left Handed |
| Key Type | 5.0 mm Double Bit Key |
| Stainless Steel Grade | AISI304 |
| Cam Length | 1.929 in |
| Cam Length | 49.0 mm |
| Grip Length | 25.0 mm |
| Grip Length | 0.984 in |
| Housing Height | 0.728 in |
| Housing Height | 18.5 mm |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Head Diameter | 30.0 mm |
| Head Diameter | 1.181 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue