Menu Search

Compression Latches - Wing Knob

In stock

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Key Type View
R 574,3524 - R 995,3345 Request the lead time here
CH751 Key
R 152,6193 - R 237,408 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 150,16 - R 233,5822 Request the lead time here
CH751 Key
R 152,6193 - R 237,408 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
CH751 Key
R 192,896 - R 300,0605 Request the lead time here
CH751 Key
R 182,3075 - R 283,5893 Request the lead time here
CH751 Key
R 152,6193 - R 237,408 Request the lead time here
20072155 R 152,6193 - R 237,408 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
CH751 Key
R 152,6193 - R 237,408 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
CH751 Key
R 590,5461 - R 918,6272 Request the lead time here
CH751 Key
R 152,6193 - R 237,408 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
CH751 Key
R 192,896 - R 300,0605 Request the lead time here
CH751 Key
R 192,896 - R 300,0605 Request the lead time here
CH751 Key
  • of 3
Compression Cam Latch CH751 Key

20071752

Price Range
R 995,3345 - R 574,3524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072018

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072179

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071851

Price Range
R 233,5822 - R 150,16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072278

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072070

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071677

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071653

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071875

Price Range
R 283,5893 - R 182,3075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072094

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072155

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071813

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20071998

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071776

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071899

Price Range
R 918,6272 - R 590,5461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072056

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072230

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071837

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071691

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071639

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000