Menu Search

Compression Latches - Wing Knob

In stock

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
56 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Key Type View
R 192,896 - R 300,0605 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 574,3524 - R 995,3345 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 149,2983 - R 232,2418 Request the lead time here
R 168,3966 - R 261,9504 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 560,3438 - R 921,606 Request the lead time here
R 574,3524 - R 995,3345 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 108,9865 - R 169,5346 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
R 192,896 - R 300,0605 Request the lead time here
R 150,16 - R 233,5822 Request the lead time here
R 152,6193 - R 237,408 Request the lead time here
  • of 3
Compression Cam Latch 32.0 mm Die Cast Zinc Alloy Black

20071806

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 35.0 mm Die Cast Zinc Alloy Black

20071868

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 38.0 mm Die Cast Zinc Alloy Black

20072308

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 24.0 mm Die Cast Zinc Alloy Black

20072100

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 28.0 mm Die Cast Zinc Alloy Black

20071769

Price Range
R 995,3345 - R 574,3524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 28.0 mm Die Cast Zinc Alloy Black

20072186

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch No Key 35.0 mm Zinc Alloy

20072254

Price Range
R 232,2418 - R 149,2983

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 35.0 mm Die Cast Zinc Alloy Black

20071844

Price Range
R 261,9504 - R 168,3966

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 22.0 mm Die Cast Zinc Alloy Black

20072049

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 38.0 mm Die Cast Zinc Alloy Black

20071905

Price Range
R 921,606 - R 560,3438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 22.0 mm Die Cast Zinc Alloy Black

20071660

Price Range
R 995,3345 - R 574,3524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 35.0 mm Die Cast Zinc Alloy Black

20072247

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 24.0 mm Die Cast Zinc Alloy Black

20072087

Price Range
R 169,5346 - R 108,9865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Keyed CH751 22.0 mm Die Cast Zinc Alloy

20071639

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch No Key 20.0 mm Die Cast Zinc Alloy

20072018

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch No Key 28.0 mm Die Cast Zinc Alloy

20072179

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Keyed CH751 35.0 mm Die Cast Zinc Alloy

20071837

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Keyed CH751 24.0 mm Die Cast Zinc Alloy

20071691

Price Range
R 300,0605 - R 192,896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Keyed CH751 35.0 mm Die Cast Zinc Alloy

20071851

Price Range
R 233,5822 - R 150,16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch No Key 22.0 mm Die Cast Zinc Alloy

20072032

Price Range
R 237,408 - R 152,6193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000