Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Grip Capacity | Key Type | View | |
|---|---|---|---|---|---|---|
| R 485,6392 - R 841,5946 | Request the lead time here |
|
1.496 in
38.0 mm
|
|
||
| R 192,6171 - R 299,6265 | Request the lead time here |
|
0.866 in
22.0 mm
|
|
||
| R 485,6392 - R 841,5946 | Request the lead time here |
|
1.378 in
35.0 mm
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
0.945 in
24.0 mm
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
0.866 in
22.0 mm
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
1.102 in
28.0 mm
|
|
||
| R 192,6171 - R 299,6265 | Request the lead time here |
|
0.945 in
24.0 mm
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
0.787 in
20.0 mm
|
|
||
| R 577,2588 - R 1 000,3983 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
1.102 in
28.0 mm
|
|
||
| R 200,0228 - R 311,1467 | Request the lead time here |
|
1.496 in
38.0 mm
|
|
||
| R 158,6534 - R 246,7939 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
||
| R 192,6171 - R 299,6265 | Request the lead time here |
|
0.787 in
20.0 mm
|
|
||
| R 158,6534 - R 246,7939 | Request the lead time here |
|
0.945 in
24.0 mm
|
|
||
| R 485,6392 - R 841,5946 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
||
| R 192,6171 - R 299,6265 | Request the lead time here |
|
0.866 in
22.0 mm
|
|
||
| R 192,6171 - R 299,6265 | Request the lead time here |
|
1.102 in
28.0 mm
|
|
||
| R 485,6392 - R 841,5946 | Request the lead time here |
|
1.102 in
28.0 mm