Menu Search

Compression Latches - T Handle

In production

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Essentra Part Number Price range Availability Finish Grip Capacity Key Type View
R 200,0228 - R 311,1467 Request the lead time here
R 200,0228 - R 311,1467 Request the lead time here
20.0 mm
R 577,2588 - R 1 000,3983 Request the lead time here
32.0 mm
R 200,0228 - R 311,1467 Request the lead time here
38.0 mm
R 485,6392 - R 841,5946 Request the lead time here
35.0 mm
R 200,0228 - R 311,1467 Request the lead time here
22.0 mm
R 192,6171 - R 299,6265 Request the lead time here
24.0 mm
R 200,0228 - R 311,1467 Request the lead time here
28.0 mm
R 158,6534 - R 246,7939 Request the lead time here
24.0 mm
R 485,6392 - R 841,5946 Request the lead time here
38.0 mm
R 485,6392 - R 841,5946 Request the lead time here
32.0 mm
R 200,0228 - R 311,1467 Request the lead time here
28.0 mm
R 192,6171 - R 299,6265 Request the lead time here
22.0 mm
R 192,6171 - R 299,6265 Request the lead time here
28.0 mm
R 158,6534 - R 246,7939 Request the lead time here
32.0 mm
R 192,6171 - R 299,6265 Request the lead time here
20.0 mm
R 485,6392 - R 841,5946 Request the lead time here
28.0 mm
R 200,0228 - R 311,1467 Request the lead time here
32.0 mm
R 200,0228 - R 311,1467 Request the lead time here
24.0 mm
R 192,6171 - R 299,6265 Request the lead time here
35.0 mm
  • of 3
Compression Cam Latch

20066000

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20065843

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20066079

Price Range
R 1 000,3983 - R 577,2588

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066130

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Commodity Code
    7907000090
Compression Cam Latch 35.0 mm

20066406

Price Range
R 841,5946 - R 485,6392

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 22.0 mm

20065911

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20066307

Price Range
R 299,6265 - R 192,6171

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 28.0 mm

20066031

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20066284

Price Range
R 246,7939 - R 158,6534

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 38.0 mm

20066444

Price Range
R 841,5946 - R 485,6392

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 32.0 mm

20066369

Price Range
R 841,5946 - R 485,6392

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066017

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Commodity Code
    7907000090
Compression Cam Latch 22.0 mm

20066260

Price Range
R 299,6265 - R 192,6171

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 28.0 mm

20066321

Price Range
R 299,6265 - R 192,6171

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 32.0 mm

20066383

Price Range
R 246,7939 - R 158,6534

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 20.0 mm

20066215

Price Range
R 299,6265 - R 192,6171

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 28.0 mm

20066345

Price Range
R 841,5946 - R 485,6392

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 32.0 mm

20066055

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20065959

Price Range
R 311,1467 - R 200,0228

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 35.0 mm

20066420

Price Range
R 299,6265 - R 192,6171

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm