Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
R 230,2346 - R 468,9708 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 109,1075 - R 169,7227 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 88,0795 - R 137,0126 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 227,2652 - R 462,9241 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 227,2652 - R 462,9241 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 224,5418 - R 457,3773 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 60,6857 - R 94,4002 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
R 230,2346 - R 468,9708 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 105,4176 - R 163,9829 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
R 224,5418 - R 457,3773 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
R 232,8457 - R 474,29 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 105,4176 - R 163,9829 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 236,0458 - R 480,8092 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 234,3819 - R 477,4212 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 234,3819 - R 477,4212 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 109,1075 - R 169,7227 29 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
6.0 mm
30.0 mm
R 88,0795 - R 137,0126 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
  • of 8
Compression Latch Die Cast Zinc

20081317

Price Range
R 468,9708 - R 230,2346

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal

20081409

Price Range
R 169,7227 - R 109,1075

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Slotted 40.0 - 57.0 mm Die Cast Zinc

20081706

Price Range
R 137,0126 - R 88,0795

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal 40.0 - 57.0 mm Die Cast Zinc

20081355

Price Range
R 462,9241 - R 227,2652

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081249

Price Range
R 462,9241 - R 227,2652

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 8.0 mm Hexagonal

20081393

Price Range
R 457,3773 - R 224,5418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Tubular Key 58.0 mm

20081812

Price Range
R 94,4002 - R 60,6857

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Wing Knob 67.5 - 85.0 mm Die Cast Zinc

20081959

Price Range
R 468,9708 - R 230,2346

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081102

Price Range
R 163,9829 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 3.0 mm Double Bit Key

20049379

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049539

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm Steel

20081850

Price Range
R 457,3773 - R 224,5418

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

20049430

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle 40.0 - 57.0 mm Die Cast Zinc

20081232

Price Range
R 474,29 - R 232,8457

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Slotted

20081768

Price Range
R 163,9829 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Wing Knob 67.5 - 85.0 mm Die Cast Zinc

20081942

Price Range
R 480,8092 - R 236,0458

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 7.0 mm Triangle 53.5 - 71.0 mm Die Cast Zinc

20081270

Price Range
R 477,4212 - R 234,3819

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal

20081379

Price Range
R 477,4212 - R 234,3819

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 8.0 mm Square

20081447

Price Range
R 169,7227 - R 109,1075

Stock Levels
29 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081713

Price Range
R 137,0126 - R 88,0795

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000