Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
R 627,4287 - R 976,0002 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
R 206,6653 - R 378,1228 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
R 784,2859 - R 1 220,0002 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
R 784,2859 - R 1 220,0002 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
R 952,2009 - R 1 481,2014 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
R 91,1625 - R 101,2918 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
R 131,7719 - R 146,4135 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
R 109,1075 - R 169,7227 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 88,0795 - R 137,0126 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 224,5418 - R 457,3773 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
R 227,2652 - R 462,9241 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 1 937,7853 - R 2 153,0948 Request the lead time here
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
R 621,346 - R 966,5383 Request the lead time here
58.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
R 654,8727 - R 1 018,6909 Request the lead time here
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
R 812,5441 - R 1 263,9576 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
R 131,7719 - R 146,4135 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
  • of 8
Compression Latch Railway Key 72.0 mm Stainless Steel

20053253

Price Range
R 976,0002 - R 627,4287

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049546

Price Range
R 378,1228 - R 206,6653

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle

20052911

Price Range
R 1 220,0002 - R 784,2859

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 3.0 mm Double Bit 41.0 - 58.0 mm 316 Stainless Steel

20052713

Price Range
R 1 220,0002 - R 784,2859

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle 41.0 - 58.0 mm 316 Stainless Steel

20052904

Price Range
R 1 481,2014 - R 952,2009

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 8.0 mm Square Key Steel

20049492

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

20049478

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049560

Price Range
R 101,2918 - R 91,1625

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

20049331

Price Range
R 146,4135 - R 131,7719

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Hexagonal

20081409

Price Range
R 169,7227 - R 109,1075

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Slotted 40.0 - 57.0 mm Die Cast Zinc

20081706

Price Range
R 137,0126 - R 88,0795

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Tubular Key 72.0 mm Steel

20081850

Price Range
R 457,3773 - R 224,5418

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

20049379

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049539

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Hexagonal 40.0 - 57.0 mm Die Cast Zinc

20081355

Price Range
R 462,9241 - R 227,2652

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048631

Price Range
R 2 153,0948 - R 1 937,7853

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 7.0 mm Triangle Key Stainless Steel

20048655

Price Range
R 966,5383 - R 621,346

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048709

Price Range
R 1 018,6909 - R 654,8727

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle

20052928

Price Range
R 1 263,9576 - R 812,5441

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle Key Steel

20049416

Price Range
R 146,4135 - R 131,7719

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed