Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
Request the lead time here
25.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Triangle Key
Request the lead time here
25.0 mm
20.0 mm
Right Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
3.0 mm Double Bit Key
Request the lead time here
25.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Square Key
Request the lead time here
25.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Triangle Key
Request the lead time here
49.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Square Key
  • of 8
Compression Latch 7.0 mm Triangle Key 28.0 mm

20796174


Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key 28.0 mm

20796143


Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Square Key 28.0 mm

20796198


Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key 28.0 mm

20796259


Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square Key 28.0 mm

20796433


Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed