Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
R 234,3819 - R 477,4212 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 238,6569 - R 486,1267 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 114,9488 - R 178,8092 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
R 114,9488 - R 178,8092 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
R 241,9769 - R 492,889 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 241,9769 - R 492,889 30 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
6.0 mm
30.0 mm
R 88,0795 - R 137,0126 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
R 88,0795 - R 137,0126 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 230,1147 - R 468,7278 47 In stock - Delivery conditions may apply, visit our FAQs
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
R 224,5418 - R 457,3773 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 88,0795 - R 137,0126 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 109,1075 - R 169,7227 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 227,2652 - R 462,9241 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 230,2346 - R 468,9708 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 232,8457 - R 474,29 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 131,7719 - R 146,4135 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
R 105,4176 - R 117,1307 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
R 109,1075 - R 169,7227 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 88,0795 - R 137,0126 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
R 224,5418 - R 457,3773 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
  • of 8
Compression Latch Die Cast Zinc

20119560

Price Range
R 477,4212 - R 234,3819

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Die Cast Zinc

20119508

Price Range
R 486,1267 - R 238,6569

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 58.0 mm

20119652

Price Range
R 178,8092 - R 114,9488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm

20119669

Price Range
R 178,8092 - R 114,9488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20119546

Price Range
R 492,889 - R 241,9769

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119522

Price Range
R 492,889 - R 241,9769

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 85.0 mm

20119676

Price Range
R 137,0126 - R 88,0795

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20119577

Price Range
R 137,0126 - R 88,0795

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Hex Key Steel

20119638

Price Range
R 468,7278 - R 230,1147

Stock Levels
47 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20119683

Price Range
R 457,3773 - R 224,5418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Square

20119591

Price Range
R 137,0126 - R 88,0795

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Hexagonal

20119553

Price Range
R 169,7227 - R 109,1075

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 7.0 mm Square

20119690

Price Range
R 462,9241 - R 227,2652

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 7.0 mm Square

20119706

Price Range
R 468,9708 - R 230,2346

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Square

20119584

Price Range
R 474,29 - R 232,8457

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 3.0 mm Double Bit Key

20049362

Price Range
R 146,4135 - R 131,7719

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

20049478

Price Range
R 117,1307 - R 105,4176

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Hexagonal

20081409

Price Range
R 169,7227 - R 109,1075

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Slotted 40.0 - 57.0 mm Die Cast Zinc

20081706

Price Range
R 137,0126 - R 88,0795

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Tubular Key 72.0 mm Steel

20081850

Price Range
R 457,3773 - R 224,5418

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed