20796273
20796273
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Black Coated |
|---|---|
| Latch Material | Zamak ZNAL4CU1 |
| Housing Material | Zamak ZNAL4CU1 |
| Cam Material | Steel |
| Mounting Orientation | Left Handed |
| Key Type | 7.0 mm Square Key |
| Stainless Steel Grade | ZNAL4CU1 |
| Cam Length | 45.0 mm |
| Cam Length | 1.772 in |
| Head Diameter | 1.102 in |
| Head Diameter | 28.0 mm |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Housing Height | 20.0 mm |
| Housing Height | 0.787 in |
| Overall Length | 25.0 mm |
| Overall Length | 0.984 in |
| Grip Length | 20.0 mm |
| Grip Length | 0.787 in |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue