20796235
20796235
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Black Coated |
|---|---|
| Latch Material | Zamak ZNAL4CU1 |
| Housing Material | Zamak ZNAL4CU1 |
| Cam Material | Steel |
| Mounting Orientation | Left Handed |
| Key Type | 3.0 mm Double Bit Key |
| Stainless Steel Grade | ZNAL4CU1 |
| Cam Length | 45.0 mm |
| Cam Length | 1.772 in |
| Head Diameter | 1.102 in |
| Head Diameter | 28.0 mm |
| Head Height | 0.197 in |
| Head Height | 5.0 mm |
| Housing Height | 0.787 in |
| Housing Height | 20.0 mm |
| Overall Length | 0.984 in |
| Overall Length | 25.0 mm |
| Grip Length | 20.0 mm |
| Grip Length | 0.787 in |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue