Menu Search

Compression Latches - Adjustable/Wing Knob

In stock

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Handle Type Colour Mounting Orientation Finish Key Type Minimum Grip View
R 610,6589 - R 1 058,2292 Request the lead time here
85.0 mm
Natural
13.5 mm
R 159,9859 - R 248,8669 Request the lead time here
85.0 mm
Natural
13.5 mm
R 159,9859 - R 248,8669 Request the lead time here
58.0 mm
Natural
41.0 mm
R 134,7057 - R 209,542 Request the lead time here
85.0 mm
Natural
13.5 mm
R 159,9859 - R 248,8669 Request the lead time here
72.0 mm
Natural
27.0 mm
R 159,9859 - R 248,8669 Request the lead time here
58.0 mm
Natural
41.0 mm
R 197,6263 - R 219,5847 Request the lead time here
58.0 mm
Black
CH751 Key
41.0 mm
R 193,8324 - R 301,517 Request the lead time here
58.0 mm
Black
41.0 mm
R 139,1204 - R 216,4096 Request the lead time here
72.0 mm
Black
27.0 mm
R 610,6589 - R 1 058,2292 Request the lead time here
58.0 mm
Natural
41.0 mm
R 204,467 - R 318,0598 Request the lead time here
58.0 mm
Natural
41.0 mm
R 515,241 - R 892,8686 Request the lead time here
72.0 mm
Natural
27.0 mm
R 204,4553 - R 318,0418 Request the lead time here
72.0 mm
Natural
27.0 mm
R 204,4553 - R 318,0418 Request the lead time here
85.0 mm
Black
13.5 mm
R 209,0033 - R 325,1162 Request the lead time here
85.0 mm
Natural
CH751 Key
13.5 mm
R 515,241 - R 892,8686 Request the lead time here
72.0 mm
Black
27.0 mm
R 209,0033 - R 325,1162 Request the lead time here
72.0 mm
Black
CH751 Key
27.0 mm
R 170,2879 - R 264,8922 17 In stock - Delivery conditions may apply, visit our FAQs
85.0 mm
Black
CH751 Key
13.5 mm
R 209,0033 - R 325,1162 Request the lead time here
72.0 mm
Natural
CH751 Key
27.0 mm
R 610,6589 - R 1 058,2292 Request the lead time here
72.0 mm
Black
CH751 Key
27.0 mm
  • of 2
Compression Cam Latch 85.0 mm

20071554

Price Range
R 1 058,2292 - R 610,6589

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Price per piece incl VAT
    58.416 GBP
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch 85.0 mm

20071974

Price Range
R 248,8669 - R 159,9859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 58.0 mm

20072339

Price Range
R 248,8669 - R 159,9859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 85.0 mm

20071950

Price Range
R 209,542 - R 134,7057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Price per piece incl VAT
    49.2993 GBP
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch 72.0 mm

20072117

Price Range
R 248,8669 - R 159,9859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 58.0 mm

20072315

Price Range
R 248,8669 - R 159,9859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20071943

Price Range
R 219,5847 - R 197,6263

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Key Type
    CH751 Key
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20125486

Price Range
R 301,517 - R 193,8324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    25.0 mm
  • Commodity Code
    8301300000
Compression Cam Latch 72.0 mm

20125479

Price Range
R 216,4096 - R 139,1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    25.0 mm
  • Commodity Code
    8301300000
Compression Cam Latch 58.0 mm

20071936

Price Range
R 1 058,2292 - R 610,6589

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 58.0 mm

20071912

Price Range
R 318,0598 - R 204,467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 72.0 mm

20072131

Price Range
R 892,8686 - R 515,241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 72.0 mm

20071738

Price Range
R 318,0418 - R 204,4553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 85.0 mm

20071561

Price Range
R 318,0418 - R 204,4553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Price per piece incl VAT
    58.416 GBP
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch CH751 Key 13.0 - 30.0 mm Die Cast Zinc Alloy

20071578

Price Range
R 325,1162 - R 209,0033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Key Type
    CH751 Key
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 72.0 mm

20072148

Price Range
R 892,8686 - R 515,241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    7318190090
Compression Cam Latch

20071745

Price Range
R 325,1162 - R 209,0033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Key Type
    CH751 Key
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20071585

Price Range
R 264,8922 - R 170,2879

Stock Levels
17 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Key Type
    CH751 Key
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20071714

Price Range
R 325,1162 - R 209,0033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Key Type
    CH751 Key
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20071721

Price Range
R 1 058,2292 - R 610,6589

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Key Type
    CH751 Key
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000