Menu Search

Collar Plug M10 Green LDPE - PCR

Essentra Part Number:

20750503

Manufacturer Part Number:

20750503

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1500 - 7499 R 1,2412
7500 + R 1,117
Standard pack: 1500

Order in multiple of 1500

Total price:

R 1 861,80

1500 x R 1,2412

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Material LDPE - PCR
Colour Green
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us