20750459
20750459
Quantity | Unit price |
---|---|
250 - 2499 | R 1,4794 |
2500 - 12499 | R 1,0567 |
12500 + | R 0,951 |
d1 | 4.0 mm |
---|---|
d1 | 0.157 in |
d | 0.197 in |
d | 5.0 mm |
D | 9.0 mm |
D | 0.354 in |
h | 17.0 mm |
h | 0.669 in |
H | 26.5 mm |
H | 1.043 in |
Thread Size | M5 |
Material | LDPE - PCR |
Colour | Green |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue