Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, Steel Series Code: SRL1713, SRL1709, SRL1712, SRL1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 542,0691 - R 774,2996 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
| R 336,9619 - R 481,4873 | Request the lead time here |
24.9
|
Stainless Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| R 520,6873 - R 743,8107 | Request the lead time here |
24.9
|
Stainless Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| R 635,5157 - R 907,7381 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| R 389,8225 - R 556,9176 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| R 428,4286 - R 612,154 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| R 301,9194 - R 431,2003 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| R 677,4874 - R 967,726 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
| R 174,8163 - R 249,6527 | Request the lead time here |
24.9
|
Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| R 388,2387 - R 554,5419 | Request the lead time here |
49.8
|
Steel
|
16.0
|
26.0
|
70.0
|
Double Length
|
||
| R 204,5133 - R 292,2184 | Request the lead time here |
31.5
|
Steel
|
20.0
|
2.0
|
45.0
|
Closed
|
||
| R 310,0366 - R 442,8812 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
57.0
|
Double Length
|
||
| R 792,9097 - R 1 132,6434 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| R 332,8043 - R 475,5479 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
61.0
|
Double Length
|
||
| R 1 800,6277 - R 2 572,3536 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
| R 2 761,4245 - R 3 944,9487 | Request the lead time here |
60.6
|
Stainless Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| R 1 238,5626 - R 1 769,3469 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
| R 3 744,7909 - R 5 349,6165 | Request the lead time here |
77.6
|
Stainless Steel
|
50.0
|
75.0
|
100.0
|
Closed
|
||
| R 158,7799 - R 226,6871 | Request the lead time here |
22.9
|
Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| R 2 023,7512 - R 2 891,1014 | Request the lead time here |
155.2
|
Steel
|
50.0
|
75.0
|
192.0
|
Double Length