Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, Steel Series Code: SRL1713, SRL1709, SRL1712, SRL1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 820,8249 - R 1 172,6353 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
| R 339,9316 - R 485,6448 | Request the lead time here |
16.5
|
Stainless Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
| R 1 033,8514 - R 1 476,9305 | Request the lead time here |
101.7
|
Steel
|
60.0
|
90.0
|
125.0
|
Closed
|
||
| R 687,3864 - R 981,9806 | Request the lead time here |
77.6
|
Steel
|
50.0
|
75.0
|
100.0
|
Closed
|
||
| Request the lead time here |
22.0
|
Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
|||
| R 330,4286 - R 471,9842 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
| R 231,6366 - R 330,8245 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
| R 119,1839 - R 170,2628 | Request the lead time here |
13.5
|
Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| R 228,4689 - R 326,469 | Request the lead time here |
13.5
|
Stainless Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| R 284,4972 - R 406,4529 | Request the lead time here |
13.5
|
Stainless Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| R 272,8164 - R 389,6246 | Request the lead time here |
44.1
|
Steel
|
25.0
|
25.0
|
40.0
|
Closed
|
||
| R 1 264,102 - R 1 805,7752 | Request the lead time here |
82.0
|
Stainless Steel
|
25.0
|
40.0
|
112.0
|
Long Version
|
||
| R 204,5133 - R 292,2184 | Request the lead time here |
31.5
|
Steel
|
20.0
|
2.0
|
45.0
|
Closed
|
||
| R 464,065 - R 662,8369 | Request the lead time here |
61.0
|
Steel
|
20.0
|
32.0
|
80.0
|
Double Length
|
||
| R 792,9097 - R 1 132,6434 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| R 561,0752 - R 801,4229 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| R 884,3765 - R 1 263,3101 | Request the lead time here |
61.0
|
Stainless Steel
|
20.0
|
32.0
|
80.0
|
Long Version
|
||
| R 477,5277 - R 682,2389 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
| R 349,4346 - R 499,1075 | Request the lead time here |
52.1
|
Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
| R 881,4068 - R 1 259,1525 | Request the lead time here |
104.2
|
Steel
|
30.0
|
47.0
|
123.0
|
Double Length