Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 612,5222 - R 942,2227 | Request the lead time here |
14x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
14.0
|
56.0
|
||
| R 1 426,4911 - R 1 901,9145 | Request the lead time here |
20x40
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
20.0
|
40.0
|
||
| R 518,5431 - R 797,8267 | Request the lead time here |
14x28
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
14.0
|
28.0
|
||
| R 231,9624 - R 356,8992 | Request the lead time here |
10x20
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
10.0
|
20.0
|
||
| R 134,4453 - R 206,975 | Request the lead time here |
8x32
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
8.0
|
32.0
|
||
| R 117,6396 - R 180,882 | Request the lead time here |
8x16
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
8.0
|
16.0
|
||
| R 35,6015 - R 54,8395 | Request the lead time here |
5x10
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
5.0
|
10.0
|
||
| R 582,2277 - R 895,786 | Request the lead time here |
16x32
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
16.0
|
32.0
|
||
| R 338,1034 - R 520,3121 | Request the lead time here |
12x24
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
12.0
|
24.0
|
||
| R 83,5861 - R 128,4749 | Request the lead time here |
6x12
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
6.0
|
12.0
|
||
| R 153,9045 - R 236,8271 | Request the lead time here |
4x8
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
4.0
|
8.0
|
||
| R 319,0864 - R 490,9022 | Request the lead time here |
10x40
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
10.0
|
40.0
|
||
| R 11,2775 - R 17,2479 | Request the lead time here |
4x8
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
8.0
|
||
| R 80,9325 - R 124,4946 | Request the lead time here |
8x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
8.0
|
16.0
|
||
| R 21,4493 - R 32,9479 | Request the lead time here |
8x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
32.0
|
||
| R 581,3432 - R 894,2381 | Request the lead time here |
25x50
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
25.0
|
50.0
|
||
| R 652,9884 - R 932,9354 | Request the lead time here |
30x54
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
54.0
|
||
| R 1 219,7373 - R 1 626,1689 | Request the lead time here |
36x72
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
35.0
|
72.0
|
||
| R 95,9692 - R 147,7129 | Request the lead time here |
12x48
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
48.0
|
||
| R 176,4594 - R 271,5441 | Request the lead time here |
16x32
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
16.0
|
32.0