Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
R 612,5222 - R 942,2227 Request the lead time here
14x56
Right Hand
Silver Zinc Plated
Steel
Fine
14.0
56.0
R 1 426,4911 - R 1 901,9145 Request the lead time here
20x40
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
20.0
40.0
R 518,5431 - R 797,8267 Request the lead time here
14x28
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
14.0
28.0
R 231,9624 - R 356,8992 Request the lead time here
10x20
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
10.0
20.0
R 134,4453 - R 206,975 Request the lead time here
8x32
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
8.0
32.0
R 117,6396 - R 180,882 Request the lead time here
8x16
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
8.0
16.0
R 35,6015 - R 54,8395 Request the lead time here
5x10
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
5.0
10.0
R 582,2277 - R 895,786 Request the lead time here
16x32
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
16.0
32.0
R 338,1034 - R 520,3121 Request the lead time here
12x24
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
12.0
24.0
R 83,5861 - R 128,4749 Request the lead time here
6x12
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
6.0
12.0
R 153,9045 - R 236,8271 Request the lead time here
4x8
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
4.0
8.0
R 319,0864 - R 490,9022 Request the lead time here
10x40
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
10.0
40.0
R 11,2775 - R 17,2479 Request the lead time here
4x8
Right Hand
Silver Zinc Plated
Steel
Coarse
4.0
8.0
R 80,9325 - R 124,4946 Request the lead time here
8x16
Right Hand
Silver Zinc Plated
Steel
Fine
8.0
16.0
R 21,4493 - R 32,9479 Request the lead time here
8x32
Right Hand
Silver Zinc Plated
Steel
Coarse
8.0
32.0
R 581,3432 - R 894,2381 Request the lead time here
25x50
Right Hand
Silver Zinc Plated
Steel
Coarse
25.0
50.0
R 652,9884 - R 932,9354 Request the lead time here
30x54
Right Hand
Silver Zinc Plated
Steel
Fine
30.0
54.0
R 1 219,7373 - R 1 626,1689 Request the lead time here
36x72
Right Hand
Silver Zinc Plated
Steel
Coarse
35.0
72.0
R 95,9692 - R 147,7129 Request the lead time here
12x48
Left Hand
Silver Zinc Plated
Steel
Coarse
12.0
48.0
R 176,4594 - R 271,5441 Request the lead time here
16x32
Left Hand
Silver Zinc Plated
Steel
Fine
16.0
32.0
  • of 9
Clevis Joint 14x56 M14 101.0 Steel

20209544

Price Range
R 942,2227 - R 612,5222

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 20x40 M20 105.0 316 Stainless Steel

20217426

Price Range
R 1 901,9145 - R 1 426,4911

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 14x28 M14 72.0 316 Stainless Steel

20217402

Price Range
R 797,8267 - R 518,5431

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 10x20 M10 52.0 316 Stainless Steel

20217372

Price Range
R 356,8992 - R 231,9624

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 8x32 M8 58.0 316 Stainless Steel

20217365

Price Range
R 206,975 - R 134,4453

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 8x16 M8 42.0 316 Stainless Steel

20217358

Price Range
R 180,882 - R 117,6396

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 5x10 M5 26.0 316 Stainless Steel

20217334

Price Range
R 54,8395 - R 35,6015

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 16x32 M16 83.0 316 Stainless Steel

20217419

Price Range
R 895,786 - R 582,2277

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 12x24 M12 62.0 316 Stainless Steel

20217396

Price Range
R 520,3121 - R 338,1034

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 6x12 M6 31.0 316 Stainless Steel

20217341

Price Range
R 128,4749 - R 83,5861

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 4x8 M4 21.0 316 Stainless Steel

20217327

Price Range
R 236,8271 - R 153,9045

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 10x40 M10 72.0 316 Stainless Steel

20217389

Price Range
R 490,9022 - R 319,0864

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 4x8 M4 21.0 Steel

20209339

Price Range
R 17,2479 - R 11,2775

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 8x16 M8 42.0 Steel

20209407

Price Range
R 124,4946 - R 80,9325

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 8x32 M8 58.0 Steel

20209414

Price Range
R 32,9479 - R 21,4493

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 25x50 M24 132.0 Steel

20209650

Price Range
R 894,2381 - R 581,3432

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 30x54 M27 148.0 Steel

20209698

Price Range
R 932,9354 - R 652,9884

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint 36x72 M36 188.0 Steel

20209759

Price Range
R 1 626,1689 - R 1 219,7373

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 12x48 M12 86.0 Steel

20209988

Price Range
R 147,7129 - R 95,9692

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 16x32 M16 83.0 Steel

20210052

Price Range
R 271,5441 - R 176,4594

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0