Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 117,6396 - R 180,882 | Request the lead time here |
8x16
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
8.0
|
16.0
|
||
| R 582,2277 - R 895,786 | Request the lead time here |
16x32
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
16.0
|
32.0
|
||
| R 1 426,4911 - R 1 901,9145 | Request the lead time here |
20x40
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
20.0
|
40.0
|
||
| R 35,6015 - R 54,8395 | Request the lead time here |
5x10
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
5.0
|
10.0
|
||
| R 134,4453 - R 206,975 | Request the lead time here |
8x32
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
8.0
|
32.0
|
||
| R 518,5431 - R 797,8267 | Request the lead time here |
14x28
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
14.0
|
28.0
|
||
| R 338,1034 - R 520,3121 | Request the lead time here |
12x24
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
12.0
|
24.0
|
||
| R 319,0864 - R 490,9022 | Request the lead time here |
10x40
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
10.0
|
40.0
|
||
| R 1 606,4886 - R 2 141,8374 | Request the lead time here |
35x54
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
| R 3 224,6969 - R 4 299,5959 | Request the lead time here |
42x84
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
42.0
|
84.0
|
||
| R 38,4761 - R 59,0409 | Request the lead time here |
5x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
| R 74,2987 - R 114,3227 | Request the lead time here |
16x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
16.0
|
32.0
|
||
| R 581,3432 - R 894,2381 | Request the lead time here |
25x50
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
25.0
|
50.0
|
||
| R 1 331,6276 - R 1 775,4297 | Request the lead time here |
28x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
28.0
|
56.0
|
||
| R 23,4395 - R 36,0437 | Request the lead time here |
8x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
8.0
|
16.0
|
||
| R 20,5648 - R 31,6212 | Request the lead time here |
6x12
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
6.0
|
12.0
|
||
| R 52,186 - R 80,2692 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
||
| R 3 050,4488 - R 4 067,1913 | Request the lead time here |
40x84
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
40.0
|
84.0
|
||
| R 15,9212 - R 24,324 | Request the lead time here |
4x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
16.0
|
||
| R 2 392,5956 - R 3 189,98 | Request the lead time here |
28x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
28.0
|
56.0