Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
R 11,2775 - R 17,4691 Request the lead time here
4x16
Right Hand
Silver Zinc Plated
Steel
Coarse
4.0
16.0
R 17,6902 - R 27,1986 Request the lead time here
8x16
Right Hand
Silver Zinc Plated
Steel
Coarse
8.0
16.0
R 13,7099 - R 21,2282 Request the lead time here
6x12
Right Hand
Silver Zinc Plated
Steel
Coarse
6.0
12.0
R 34,717 - R 53,2916 Request the lead time here
10x20
Right Hand
Silver Zinc Plated
Steel
Fine
10.0
20.0
R 612,5222 - R 942,2227 Request the lead time here
14x56
Right Hand
Silver Zinc Plated
Steel
Fine
14.0
56.0
R 27,6409 - R 42,6775 Request the lead time here
10x20
Right Hand
Silver Zinc Plated
Steel
Coarse
10.0
20.0
R 47,3212 - R 72,7508 Request the lead time here
12x24
Right Hand
Silver Zinc Plated
Steel
Fine
12.0
24.0
R 22,3338 - R 34,4958 Request the lead time here
5x20
Right Hand
Silver Zinc Plated
Steel
Coarse
5.0
20.0
R 12,6043 - R 19,4592 Request the lead time here
5x10
Right Hand
Silver Zinc Plated
Steel
Coarse
5.0
10.0
R 48,2057 - R 74,0776 Request the lead time here
10x40
Right Hand
Silver Zinc Plated
Steel
Fine
10.0
40.0
R 104,5931 - R 160,9806 Request the lead time here
12x48
Right Hand
Silver Zinc Plated
Steel
Fine
12.0
48.0
R 107,4678 - R 165,182 Request the lead time here
14x56
Right Hand
Silver Zinc Plated
Steel
Coarse
14.0
56.0
R 37,1494 - R 57,0508 Request the lead time here
10x40
Right Hand
Silver Zinc Plated
Steel
Coarse
10.0
40.0
R 56,3874 - R 86,6818 Request the lead time here
12x24
Right Hand
Silver Zinc Plated
Steel
Coarse
12.0
24.0
R 101,2762 - R 155,8946 Request the lead time here
14x28
Right Hand
Silver Zinc Plated
Steel
Coarse
14.0
28.0
R 213,8299 - R 328,816 Request the lead time here
16x64
Right Hand
Silver Zinc Plated
Steel
Coarse
16.0
64.0
R 288,792 - R 444,2444 Request the lead time here
20x40
Right Hand
Silver Zinc Plated
Steel
Coarse
20.0
40.0
R 235,7215 - R 362,6485 Request the lead time here
20x40
Right Hand
Silver Zinc Plated
Steel
Fine
20.0
40.0
R 854,8775 - R 1 139,9104 Request the lead time here
25x50
Right Hand
Silver Zinc Plated
Steel
Fine
25.0
50.0
R 1 465,4095 - R 1 953,8793 Request the lead time here
35x72
Right Hand
Silver Zinc Plated
Steel
Fine
35.0
72.0
  • of 9
Clevis Joint 4x16 M4 29.0 Steel

20209346

Price Range
R 17,4691 - R 11,2775

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    16.0
Clevis Joint 8x16 M8 42.0 Steel

20209391

Price Range
R 27,1986 - R 17,6902

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 6x12 M6 31.0 Steel

20209377

Price Range
R 21,2282 - R 13,7099

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 10x20 M10 52.0 Steel

20209445

Price Range
R 53,2916 - R 34,717

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 14x56 M14 101.0 Steel

20209544

Price Range
R 942,2227 - R 612,5222

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 10x20 M10 52.0 Steel

20209438

Price Range
R 42,6775 - R 27,6409

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 12x24 M12 62.0 Steel

20209483

Price Range
R 72,7508 - R 47,3212

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 5x20 M5 36.0 Steel

20209360

Price Range
R 34,4958 - R 22,3338

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 5x10 M5 26.0 Steel

20209353

Price Range
R 19,4592 - R 12,6043

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 10x40 M10 72.0 Steel

20209469

Price Range
R 74,0776 - R 48,2057

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x48 M12 86.0 Steel

20209506

Price Range
R 160,9806 - R 104,5931

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x56 M14 101.0 Steel

20209537

Price Range
R 165,182 - R 107,4678

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 10x40 M10 72.0 Steel

20209452

Price Range
R 57,0508 - R 37,1494

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x24 M12 62.0 Steel

20209476

Price Range
R 86,6818 - R 56,3874

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 14x28 M14 72.0 Steel

20209513

Price Range
R 155,8946 - R 101,2762

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 16x64 M16 115.0 Steel

20209575

Price Range
R 328,816 - R 213,8299

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 20x40 M20 105.0 Steel

20209612

Price Range
R 444,2444 - R 288,792

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 20x40 M20 105.0 Steel

20209629

Price Range
R 362,6485 - R 235,7215

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 25x50 M24 132.0 Steel

20209667

Price Range
R 1 139,9104 - R 854,8775

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 35x72 M36 188.0 Steel

20209742

Price Range
R 1 953,8793 - R 1 465,4095

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0