Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 11,2775 - R 17,4691 | Request the lead time here |
4x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
16.0
|
||
| R 17,6902 - R 27,1986 | Request the lead time here |
8x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
16.0
|
||
| R 13,7099 - R 21,2282 | Request the lead time here |
6x12
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
6.0
|
12.0
|
||
| R 34,717 - R 53,2916 | Request the lead time here |
10x20
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
20.0
|
||
| R 612,5222 - R 942,2227 | Request the lead time here |
14x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
14.0
|
56.0
|
||
| R 27,6409 - R 42,6775 | Request the lead time here |
10x20
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
20.0
|
||
| R 47,3212 - R 72,7508 | Request the lead time here |
12x24
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
24.0
|
||
| R 22,3338 - R 34,4958 | Request the lead time here |
5x20
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
| R 12,6043 - R 19,4592 | Request the lead time here |
5x10
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
10.0
|
||
| R 48,2057 - R 74,0776 | Request the lead time here |
10x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
||
| R 104,5931 - R 160,9806 | Request the lead time here |
12x48
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
48.0
|
||
| R 107,4678 - R 165,182 | Request the lead time here |
14x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
56.0
|
||
| R 37,1494 - R 57,0508 | Request the lead time here |
10x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
||
| R 56,3874 - R 86,6818 | Request the lead time here |
12x24
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
24.0
|
||
| R 101,2762 - R 155,8946 | Request the lead time here |
14x28
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
28.0
|
||
| R 213,8299 - R 328,816 | Request the lead time here |
16x64
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
16.0
|
64.0
|
||
| R 288,792 - R 444,2444 | Request the lead time here |
20x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
20.0
|
40.0
|
||
| R 235,7215 - R 362,6485 | Request the lead time here |
20x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
20.0
|
40.0
|
||
| R 854,8775 - R 1 139,9104 | Request the lead time here |
25x50
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
25.0
|
50.0
|
||
| R 1 465,4095 - R 1 953,8793 | Request the lead time here |
35x72
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
72.0