These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 630,6546 - R 970,0847 | Request the lead time here |
30x60
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
60.0
|
||
| R 1 083,0807 - R 1 443,9602 | Request the lead time here |
35x54
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
| R 118,303 - R 181,9876 | Request the lead time here |
14x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
56.0
|
||
| R 1 401,0615 - R 1 868,082 | Request the lead time here |
18x36
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
18.0
|
36.0
|
||
| R 45,9944 - R 70,7607 | Request the lead time here |
12x24
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
24.0
|
||
| R 102,1607 - R 157,0003 | Request the lead time here |
14x28
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
14.0
|
28.0
|
||
| R 51,5226 - R 79,1635 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
||
| R 113,4382 - R 174,4693 | Request the lead time here |
12x48
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
48.0
|
||
| R 278,8413 - R 428,9866 | Request the lead time here |
20x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
20.0
|
40.0
|
||
| R 293,878 - R 451,9838 | Request the lead time here |
20x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
20.0
|
40.0
|
||
| R 116,534 - R 179,113 | Request the lead time here |
8x16
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
8.0
|
16.0
|
||
| R 95,0847 - R 146,3862 | Request the lead time here |
6x24
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
6.0
|
24.0
|
||
| R 684,8307 - R 1 053,6708 | Request the lead time here |
25x50
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
25.0
|
50.0
|
||
| R 4 085,9871 - R 5 447,9091 | Request the lead time here |
50x96
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
50.0
|
96.0
|
||
| R 149,7031 - R 230,4145 | Request the lead time here |
16x32
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
16.0
|
32.0
|
||
| R 614,07 - R 944,8762 | Request the lead time here |
14x56
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
14.0
|
56.0
|
||
| R 1 391,3319 - R 1 855,0355 | Request the lead time here |
16x64
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
16.0
|
64.0
|
||
| R 1 290,2768 - R 1 720,3691 | Request the lead time here |
20x40
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
20.0
|
40.0
|
||
| R 283,0427 - R 435,3993 | Request the lead time here |
10x40
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
10.0
|
40.0
|
||
| R 306,9245 - R 472,3275 | Request the lead time here |
12x24
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
12.0
|
24.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue