Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20759803
20759803
| Quantity | Unit price |
|---|---|
| 1 - 49 | R 254,3774 |
| 50 - 99 | R 203,5019 |
| 100 - 199 | R 190,7298 |
| 200 + | R 178,1706 |
| Clevis Size | 6x12 |
|---|---|
| Thread hand | Right Hand |
| Thread Type | Coarse |
| d1 tol. H9 | 6.0 |
| l1 ±0.5 | 12.0 |
| d2 | M6 |
| d3 | 10.0 |
| l2 ±0.5 | 31.0 |
| l3 | 24.0 |
| l4 | 9.0 |
| w1 tol. B13 | 6.0 |
| w2 | 6.0 |
| w3 tol. h11 | 12.0 |
| w4 | 12.0 |
| l5 | 14.0 |
| h1 | 12.0 |
| h2 | 28.0 |
| h3 | 23.0 |
| h4 | 6.0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue