Menu Search

Clamping Levers - Teardrop Handle/Threaded Insert

In stock

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Base Height Overall Height Base Diameter Handle Radius View
R 194,3422 - R 194,3422 Request the lead time here
M5
25.0 mm
9.7 mm
R 271,9799 - R 271,9799 Request the lead time here
M8
36.0 mm
15.7 mm
R 229,89 - R 229,89 2 In stock - Delivery conditions may apply, visit our FAQs
M6
31.5 mm
13.5 mm
R 311,6514 - R 311,6514 9 In stock - Delivery conditions may apply, visit our FAQs
M10
43.0 mm
18.5 mm
R 203,1184 - R 229,89 6 In stock - Delivery conditions may apply, visit our FAQs
M8
31.5 mm
13.5 mm
R 311,6514 - R 311,6514 10 In stock - Delivery conditions may apply, visit our FAQs
M12
43.0 mm
18.5 mm
R 271,9799 - R 271,9799 10 In stock - Delivery conditions may apply, visit our FAQs
M10
36.0 mm
15.7 mm
R 171,6926 - R 194,3422 Request the lead time here
M6
25.0 mm
9.7 mm
R 49,2988 - R 61,1582 Request the lead time here
M3
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 49,2988 - R 61,1582 Request the lead time here
M4
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 50,8235 - R 64,7704 Request the lead time here
M6
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 56,5502 - R 72,6613 Request the lead time here
M8
8.0 mm
43.0 mm
15.0 mm
63.0 mm
R 51,1209 - R 68,042 Request the lead time here
M5
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 57,0022 - R 75,8699 Request the lead time here
M6
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 411,7836 - R 411,7836 6 In stock - Delivery conditions may apply, visit our FAQs
M16
51.0 mm
22.7 mm
R 49,2988 - R 61,1582 Request the lead time here
M3
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 54,283 - R 72,2507 Request the lead time here
M4
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 63,7314 - R 84,8265 Request the lead time here
M5
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 54,283 - R 72,2507 22 In stock - Delivery conditions may apply, visit our FAQs
M6
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 60,1751 - R 72,6613 300 In stock - Delivery conditions may apply, visit our FAQs
M8
8.0 mm
43.0 mm
15.0 mm
63.0 mm
  • of 2
Clamping Lever M5 42.0 mm Threaded Insert Black

10268315

Price Range
R 194,3422 - R 194,3422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Base Diameter
    9.7 mm
Clamping Lever M8 78.0 mm Threaded Insert Black

10268360

Price Range
R 271,9799 - R 271,9799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Base Diameter
    15.7 mm
Clamping Lever M6 65.0 mm Threaded Insert Black

10268346

Price Range
R 229,89 - R 229,89

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Base Diameter
    13.5 mm
Clamping Lever M10 92.0 mm Threaded Insert Black

10268384

Price Range
R 311,6514 - R 311,6514

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Base Diameter
    18.5 mm
Clamping Lever M8 65.0 mm Threaded Insert Black

10268353

Price Range
R 229,89 - R 203,1184

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Base Diameter
    13.5 mm
Clamping Lever M12 92.0 mm Threaded Insert Black

10268391

Price Range
R 311,6514 - R 311,6514

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Base Diameter
    18.5 mm
Clamping Lever M10 78.0 mm Threaded Insert Black

10268377

Price Range
R 271,9799 - R 271,9799

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Base Diameter
    15.7 mm
Clamping Lever M6 42.0 mm Threaded Insert Black

10268322

Price Range
R 194,3422 - R 171,6926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Base Diameter
    9.7 mm
Clamping Lever M3 30.0 mm Threaded Insert Black

10189917

Price Range
R 61,1582 - R 49,2988

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M4 30.0 mm Threaded Insert Black

10189955

Price Range
R 61,1582 - R 49,2988

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M6 44.0 mm Threaded Insert Orange

10190166

Price Range
R 64,7704 - R 50,8235

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Polyamide
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M8 63.0 mm Threaded Insert Orange

10190364

Price Range
R 72,6613 - R 56,5502

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Polyamide;Brass
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M5 44.0 mm Threaded Insert Black

10190111

Price Range
R 68,042 - R 51,1209

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M6 44.0 mm Threaded Insert Black

10190159

Price Range
R 75,8699 - R 57,0022

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M16 108.0 mm Threaded Insert Black

10268414

Price Range
R 411,7836 - R 411,7836

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    51.0 mm
  • Base Diameter
    22.7 mm
Clamping Lever M3 30.0 mm Threaded Insert Red

10189948

Price Range
R 61,1582 - R 49,2988

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M4 30.0 mm Threaded Insert Red

10189986

Price Range
R 72,2507 - R 54,283

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M5 44.0 mm Threaded Insert Red

10190142

Price Range
R 84,8265 - R 63,7314

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M6 44.0 mm Threaded Insert Red

10190180

Price Range
R 72,2507 - R 54,283

Stock Levels
22 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M8 63.0 mm Threaded Insert Red

10190388

Price Range
R 72,6613 - R 60,1751

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert