10260364
466296
| Quantity | Unit price |
|---|---|
| 10 - 99 | R 68,6771 |
| 100 - 199 | R 63,4701 |
| 200 + | R 60,1233 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cap Color | Black |
|---|---|
| Colour | Black |
| Handle Style | Angled Arm |
| Mount Type | Threaded Insert |
| Body Height | 26.0 mm |
| Body Height | 1.024 in |
| Handle Radius | 1.693 in |
| Handle Radius | 43.0 mm |
| Thread Size | M6 |
| Full Material | Glass Filled Polyamide |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue