The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.
Used in various applications.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,5828 - R 0,7463 | Request the lead time here |
0.374 in
9.5 mm
|
0.917 in
23.3 mm
|
0.374 in
9.5 mm
|
LDPE
|
0.276 in
7.0 mm
|
|
||
| R 1,161 - R 1,4927 | Request the lead time here |
0.374 in
9.5 mm
|
1.083 in
27.5 mm
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.453 in
11.5 mm
|
|
||
| R 1,161 - R 1,4927 | Request the lead time here |
0.374 in
9.5 mm
|
1.043 in
26.5 mm
|
0.492 in
12.5 mm
|
LDPE
|
0.413 in
10.5 mm
|
|
||
| R 0,5828 - R 0,7463 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.831 in
21.1 mm
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.236 in
6.0 mm
|
|
||
| R 0,5828 - R 0,7463 | Request the lead time here |
0.374 in
9.5 mm
|
0.799 in
20.3 mm
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.197 in
5.0 mm
|
|
||
| R 0,6981 - R 0,8965 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
|
||
| R 0,6981 - R 0,8965 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.913 in
23.2 mm
|
0.394 in
10.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
|
||
| R 1,161 - R 1,4927 | Request the lead time here |
0.394 in
10.0 mm
|
1.118 in
28.4 mm
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.492 in
12.5 mm
|
|
||
| R 11,0057 - R 26,9744 | Request the lead time here |
1.24 in
31.5 mm
|
2.78 in
70.6 mm
|
2.65 in
67.3 mm
|
LDPE - PIR
|
2.335 in
59.3 mm
|
|
||
| R 2,53 - R 6,3634 | Request the lead time here |
0.374 in
9.5 mm
|
0.594 in
15.1 mm
|
0.429 in
10.9 mm
|
LDPE
|
0.362 in
9.2 mm
|
1
|
||
| R 5,2694 - R 11,8822 | Request the lead time here |
1 in
25.4 mm
|
2.161 in
54.9 mm
|
1.937 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
1
|
||
| R 3,0682 - R 6,8139 | Request the lead time here |
0.78 in
19.8 mm
|
1.252 in
31.8 mm
|
1.091 in
27.7 mm
|
LDPE
|
0.969 in
24.6 mm
|
1
|
||
| R 3,5736 - R 8,7286 | Request the lead time here |
0.752 in
19.1 mm
|
1.622 in
41.2 mm
|
1.465 in
37.2 mm
|
LDPE
|
1.311 in
33.3 mm
|
1
|
||
| R 3,4946 - R 8,5597 | Request the lead time here |
0.78 in
19.8 mm
|
1.5 in
38.1 mm
|
1.307 in
33.2 mm
|
LDPE
|
1.291 in
32.8 mm
|
1
|
||
| R 1,9607 - R 4,8317 | Request the lead time here |
0.531 in
13.5 mm
|
0.811 in
20.6 mm
|
0.669 in
17.0 mm
|
LDPE
|
0.579 in
14.7 mm
|
1
|
||
| R 4,7438 - R 12,6706 | Request the lead time here |
0.72 in
18.3 mm
|
1.906 in
48.4 mm
|
1.736 in
44.1 mm
|
LDPE
|
1.614 in
41.0 mm
|
1
|
||
| R 1,63 - R 2,0872 | Request the lead time here |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
|
||
| R 2,1821 - R 5,2766 | Request the lead time here |
0.591 in
15.0 mm
|
1 in
25.4 mm
|
0.827 in
21.0 mm
|
LDPE
|
0.728 in
18.5 mm
|
1
|
||
| 10152980 | R 3,2612 - R 7,7713 | Request the lead time here |
0.78 in
19.8 mm
|
1.409 in
35.8 mm
|
1.22 in
31.0 mm
|
LDPE
|
1.094 in
27.8 mm
|
1
|
|
| R 3,969 - R 9,686 | Request the lead time here |
0.882 in
22.4 mm
|
1.752 in
44.5 mm
|
1.528 in
38.8 mm
|
LDPE
|
1.343 in
34.1 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue