Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
R 13,3631 - R 19,2441 Request the lead time here
60.0 mm
Black
PP
40.8 kg
R 7,1967 - R 10,3573 Request the lead time here
40.0 mm
Black
PP
24.5 kg
R 26,7415 - R 38,4883 Request the lead time here
80.0 mm
Black
PP
50.1 kg
10270493 R 197,9128 - R 197,9128 Request the lead time here
60.0 mm
Black
Plastic
60.0 kg
R 43,8875 - R 50,1581 Request the lead time here
80.0 mm
Black
Plastic
50.0 kg
R 28,463 - R 28,463 Request the lead time here
63.0 mm
Black
Plastic
60.0 kg
R 116,0975 - R 116,0975 2 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Grey
Plastic
80.0 kg
R 1 006,8006 - R 3 073,0562 Request the lead time here
150.0 mm
Red
Cast Iron
458.9 kg
R 197,9129 - R 370,5463 Request the lead time here
125.0 mm
Black
Steel
110.0 kg
R 607,7987 - R 1 854,9839 Request the lead time here
100.0 mm
Red
Cast Iron
229.4 kg
R 89,4687 - R 167,8157 Request the lead time here
80.0 mm
Black
Steel
50.0 kg
R 56,9418 - R 56,9418 Request the lead time here
80.0 mm
Grey
Plastic
60.0 kg
R 77,277 - R 77,277 28 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Black
Plastic
70.0 kg
R 489,1453 - R 1 004,6422 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
R 50,1581 - R 50,1581 Request the lead time here
60.0 mm
Grey
Plastic
60.0 kg
R 116,5877 - R 218,4984 Request the lead time here
100.0 mm
Black
Steel
70.0 kg
R 470,0617 - R 537,0497 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
R 230,356 - R 331,6416 Request the lead time here
100.0 mm
Blue
Plastic
152.3 kg
R 707,5376 - R 2 159,6428 Request the lead time here
125.0 mm
Red
Cast Iron
305.9 kg
R 472,03 - R 1 441,0758 Request the lead time here
80.0 mm
Red
Cast Iron
163.1 kg
  • of 3
Wheel 60.0 mm (DIA) 21.5 mm 40.8 kg PP Black

10209318

Price Range
R 19,2441 - R 13,3631

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
Wheel 40.0 mm (DIA) 17.0 mm 24.5 kg PP Black

10209295

Price Range
R 10,3573 - R 7,1967

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    24.5 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    17.0 mm
Wheel 80.0 mm (DIA) 21.5 mm 50.1 kg PP Black

10209325

Price Range
R 38,4883 - R 26,7415

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    50.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    21.5 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Black

10270493

Price Range
R 197,9128 - R 197,9128

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Plastic Black

10270479

Price Range
R 50,1581 - R 43,8875

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 60.0 kg Plastic Black

10270516

Price Range
R 28,463 - R 28,463

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 28.0 mm 80.0 kg Plastic Grey

10270462

Price Range
R 116,0975 - R 116,0975

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    28.0 mm
Wheel 150.0 mm (DIA) 40.0 mm 458.9 kg Cast Iron Red

10209165

Price Range
R 3 073,0562 - R 1 006,8006

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    458.9 kg
  • Wheel Diameter
    150.0 mm
  • Wheel Width
    40.0 mm
Wheel 125.0 mm (DIA) 37.5 mm 110.0 kg Steel Black

10270387

Price Range
R 370,5463 - R 197,9129

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    110.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    37.5 mm
Wheel 100.0 mm (DIA) 30.0 mm 229.4 kg Cast Iron Red

10209141

Price Range
R 1 854,9839 - R 607,7987

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    229.4 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
R 167,8157 - R 89,4687

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Grey

10270455

Price Range
R 56,9418 - R 56,9418

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Plastic Black

10270486

Price Range
R 77,277 - R 77,277

Stock Levels
28 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278147

Price Range
R 1 004,6422 - R 489,1453

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Grey

10270448

Price Range
R 50,1581 - R 50,1581

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Steel Black

10270370

Price Range
R 218,4984 - R 116,5877

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278123

Price Range
R 537,0497 - R 470,0617

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 100.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209202

Price Range
R 331,6416 - R 230,356

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    36.0 mm
Wheel 125.0 mm (DIA) 30.0 mm 305.9 kg Cast Iron Red

10209158

Price Range
R 2 159,6428 - R 707,5376

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    305.9 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    30.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 163.1 kg Cast Iron Red

10209134

Price Range
R 1 441,0758 - R 472,03

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    163.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm