Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| R 9,411 - R 10,0727 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
White
|
PA
|
55.0 kg
55.0 kg
|
||
| R 20,1753 - R 23,055 | Request the lead time here |
2.362 in
60.0 mm
|
White
|
PA
|
60.0 kg
60.0 kg
|
||
| R 59,6458 - R 59,6458 | 44 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
White
|
PA
|
90.0 kg
90.0 kg
|
||
| R 144,3075 - R 284,3858 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| R 56,5781 - R 56,5781 | Request the lead time here |
2.953 in
75.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| R 40,6705 - R 40,6705 | Request the lead time here |
3.15 in
80.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| R 14,2396 - R 16,2555 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Plastic
|
40.0 kg
40.0 kg
|
||
| R 50,1581 - R 50,1581 | Request the lead time here |
2.362 in
60.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 116,5877 - R 218,4984 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Steel
|
70.0 kg
70.0 kg
|
||
| R 470,0617 - R 537,0497 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| R 607,7987 - R 1 854,9839 | Request the lead time here |
3.937 in
100.0 mm
|
Red
|
Cast Iron
|
229.4 kg
229.4 kg
|
||
| R 1 906,6348 - R 5 819,4911 | Request the lead time here |
7.874 in
200.0 mm
|
Red
|
Cast Iron
|
968.7 kg
968.7 kg
|
||
| R 43,8875 - R 50,1581 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| R 28,463 - R 28,463 | Request the lead time here |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 197,9129 - R 370,5463 | Request the lead time here |
4.921 in
125.0 mm
|
Black
|
Steel
|
110.0 kg
110.0 kg
|
||
| R 89,4687 - R 167,8157 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Steel
|
50.0 kg
50.0 kg
|
||
| R 56,9418 - R 56,9418 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 77,277 - R 77,277 | 28 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Black
|
Plastic
|
70.0 kg
70.0 kg
|
||
| R 489,1453 - R 1 004,6422 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| R 116,0975 - R 116,0975 | 2 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
80.0 kg
80.0 kg