Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
R 9,411 - R 10,0727 2 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
White
PA
55.0 kg
R 20,1753 - R 23,055 Request the lead time here
60.0 mm
White
PA
60.0 kg
R 59,6458 - R 59,6458 44 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
White
PA
90.0 kg
R 144,3075 - R 284,3858 Request the lead time here
45.0 mm
Black
PP
15.0 kg
R 56,5781 - R 56,5781 Request the lead time here
75.0 mm
White
PA
80.0 kg
R 40,6705 - R 40,6705 Request the lead time here
80.0 mm
White
PA
80.0 kg
R 14,2396 - R 16,2555 Request the lead time here
50.0 mm
Black
Plastic
40.0 kg
R 50,1581 - R 50,1581 Request the lead time here
60.0 mm
Grey
Plastic
60.0 kg
R 116,5877 - R 218,4984 Request the lead time here
100.0 mm
Black
Steel
70.0 kg
R 470,0617 - R 537,0497 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
R 607,7987 - R 1 854,9839 Request the lead time here
100.0 mm
Red
Cast Iron
229.4 kg
R 1 906,6348 - R 5 819,4911 Request the lead time here
200.0 mm
Red
Cast Iron
968.7 kg
R 43,8875 - R 50,1581 Request the lead time here
80.0 mm
Black
Plastic
50.0 kg
R 28,463 - R 28,463 Request the lead time here
63.0 mm
Black
Plastic
60.0 kg
R 197,9129 - R 370,5463 Request the lead time here
125.0 mm
Black
Steel
110.0 kg
R 89,4687 - R 167,8157 Request the lead time here
80.0 mm
Black
Steel
50.0 kg
R 56,9418 - R 56,9418 Request the lead time here
80.0 mm
Grey
Plastic
60.0 kg
R 77,277 - R 77,277 28 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Black
Plastic
70.0 kg
R 489,1453 - R 1 004,6422 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
R 116,0975 - R 116,0975 2 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Grey
Plastic
80.0 kg
  • of 3
Wheel 50.0 mm (DIA) 17.0 mm 55.0 kg PA White

10270394

Price Range
R 10,0727 - R 9,411

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    55.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
Wheel 60.0 mm (DIA) 22.0 mm 60.0 kg PA White

10270400

Price Range
R 23,055 - R 20,1753

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

10270431

Price Range
R 59,6458 - R 59,6458

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    90.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Spherical Wheel Castor Screw Mount 45.0 mm 15.0 kg PP Black

10292280

Price Range
R 284,3858 - R 144,3075

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 75.0 mm (DIA) 23.0 mm 80.0 kg PA White

10270417

Price Range
R 56,5781 - R 56,5781

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    23.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

10270424

Price Range
R 40,6705 - R 40,6705

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 50.0 mm (DIA) 19.0 mm 40.0 kg Plastic Black

10270509

Price Range
R 16,2555 - R 14,2396

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    40.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    19.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Grey

10270448

Price Range
R 50,1581 - R 50,1581

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Steel Black

10270370

Price Range
R 218,4984 - R 116,5877

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278123

Price Range
R 537,0497 - R 470,0617

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 229.4 kg Cast Iron Red

10209141

Price Range
R 1 854,9839 - R 607,7987

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    229.4 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 200.0 mm (DIA) 50.0 mm 968.7 kg Cast Iron Red

10209189

Price Range
R 5 819,4911 - R 1 906,6348

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    968.7 kg
  • Wheel Diameter
    200.0 mm
  • Wheel Width
    50.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Plastic Black

10270479

Price Range
R 50,1581 - R 43,8875

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 60.0 kg Plastic Black

10270516

Price Range
R 28,463 - R 28,463

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 125.0 mm (DIA) 37.5 mm 110.0 kg Steel Black

10270387

Price Range
R 370,5463 - R 197,9129

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    110.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    37.5 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
R 167,8157 - R 89,4687

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Grey

10270455

Price Range
R 56,9418 - R 56,9418

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Plastic Black

10270486

Price Range
R 77,277 - R 77,277

Stock Levels
28 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278147

Price Range
R 1 004,6422 - R 489,1453

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 100.0 mm (DIA) 28.0 mm 80.0 kg Plastic Grey

10270462

Price Range
R 116,0975 - R 116,0975

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    28.0 mm