Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| R 43,8875 - R 50,1581 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| R 28,463 - R 28,463 | Request the lead time here |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 116,0975 - R 116,0975 | 2 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
80.0 kg
80.0 kg
|
||
| R 1 006,8006 - R 3 073,0562 | Request the lead time here |
5.906 in
150.0 mm
|
Red
|
Cast Iron
|
458.9 kg
458.9 kg
|
||
| 10270493 | R 197,9128 - R 197,9128 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
|
| R 707,5376 - R 2 159,6428 | Request the lead time here |
4.921 in
125.0 mm
|
Red
|
Cast Iron
|
305.9 kg
305.9 kg
|
||
| R 1 906,6348 - R 5 819,4911 | Request the lead time here |
7.874 in
200.0 mm
|
Red
|
Cast Iron
|
968.7 kg
968.7 kg
|
||
| R 89,4687 - R 167,8157 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Steel
|
50.0 kg
50.0 kg
|
||
| R 56,9418 - R 56,9418 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 77,277 - R 77,277 | 28 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Black
|
Plastic
|
70.0 kg
70.0 kg
|
||
| R 489,1453 - R 1 004,6422 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| R 607,7987 - R 1 854,9839 | Request the lead time here |
3.937 in
100.0 mm
|
Red
|
Cast Iron
|
229.4 kg
229.4 kg
|
||
| R 197,9129 - R 370,5463 | Request the lead time here |
4.921 in
125.0 mm
|
Black
|
Steel
|
110.0 kg
110.0 kg
|
||
| R 428,0997 - R 769,2496 | 6 In stock - Delivery conditions may apply, visit our FAQs |
7.874 in
200.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| R 32,5269 - R 32,5269 | 42 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 20,1753 - R 23,055 | Request the lead time here |
2.362 in
60.0 mm
|
White
|
PA
|
60.0 kg
60.0 kg
|
||
| R 9,411 - R 10,0727 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
White
|
PA
|
55.0 kg
55.0 kg
|
||
| R 56,5781 - R 56,5781 | Request the lead time here |
2.953 in
75.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| R 472,03 - R 1 441,0758 | Request the lead time here |
3.15 in
80.0 mm
|
Red
|
Cast Iron
|
163.1 kg
163.1 kg
|
||
| R 1 285,5038 - R 3 923,3979 | Request the lead time here |
6.89 in
175.0 mm
|
Red
|
Cast Iron
|
662.8 kg
662.8 kg